IHSR-2525CZ-5A PRODUCT INFORMATION

Automotive Inductors, Ultra Low DCR, High Temperature (155 °C) Series
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

High temperature rating, up to 155 °C
Shielded construction
Excellent DC/DC energy storage up to 10 MHz. Filter inductor applications up the SRF (see Standard Electrical Specifications table)

APPLICATIONS

Engine and transmission control units
Multiphase DC/DC converters for ADAS microprocessors
DC/DC converters for entertainment / navigation systems


Currently, Vishay does not have available sample inventory, but you may find product inventory at one of our Distribution Partners.

Enter the part number below (if needed, check the datasheet to be certain that the part number is still valid), click search and a list of distributors with available inventory will be presented.

Use our Inventory Search for available stock from our Authorized Distributors.

Powered by netCOMPONENTS
An asterisk (*) can be used as a wildcard character at the end of a search entry. Examples: IHL* or IHLP25*

Enter a part number: