VJ Safety Certified Capacitors X7R PRODUCT INFORMATION

Surface Mount Multilayer Ceramic Chip Capacitors for Safety Certified Applications
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

Approved IEC 60384-14
Specialty: safety certified capacitors
AEC-Q200 qualified available with PPAP

APPLICATIONS

Power supplies
EMI and AC line filtering
EV charging systems


Vishay’s John Rogers, R&D MLCC, Whitepaper Overview
Learn more about a comparative case study on time-dependent capacitance drift of 0603 X7R 100 nF, 50 V MLCCs under exposure to a constant DC bias voltage.