DSCC 03029 PRODUCT INFORMATION

Surface Mount Multilayer Ceramic Chip Capacitors DSCC Qualified Type 03029
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

US defense supply center approved
Federal stock control number, CAGE CODE 2770A
Small case size (0402)

APPLICATIONS

Broadband wireless communication
Satellite communication
WiFi (802.11) and WiMax (802.16)


Currently, Vishay does not have available sample inventory, but you may find product inventory at one of our Distribution Partners.

Enter the part number below (if needed, check the datasheet to be certain that the part number is still valid), click search and a list of distributors with available inventory will be presented.

Use our Inventory Search for available stock from our Authorized Distributors.

Powered by netCOMPONENTS
An asterisk (*) can be used as a wildcard character at the end of a search entry. Examples: IHL* or IHLP25*

Enter a part number: