CCC PRODUCT INFORMATION

Thin Film, 1010 Center-Tapped Resistor Divider Network on Alumina
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

Wire bondable
Larger single size for extended value range
Resistance range total: 100 Ω to 1 MΩ Custom values: RA or RB - 50 Ω to 500 kΩ

APPLICATIONS

Amplifiers
Oscillators
Attenuators


Currently, Vishay does not have available sample inventory, but you may find product inventory at one of our Distribution Partners.

Enter the part number below (if needed, check the datasheet to be certain that the part number is still valid), click search and a list of distributors with available inventory will be presented.

Use our Inventory Search for available stock from our Authorized Distributors.

Powered by netCOMPONENTS
An asterisk (*) can be used as a wildcard character at the end of a search entry. Examples: IHL* or IHLP25*

Enter a part number: