SiP32467, SiP32468 PRODUCT INFORMATION

50 mΩ, Slew Rate Controlled Load Switch in WCSP
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

Low input voltage, 1.2 V to 5.5 V?
Low Ron, 54 mΩ/typ. at 3 V?
Slew rate control


If you haven't already registered, you must register to submit a request.
* = required
 

Error!