VS-T20HF220 PRODUCT INFORMATION

Power Rectifier Diodes (T-Modules), 2200 V, 20 A
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

Electrically isolated base plate
2200 VRRM
Industrial standard packaging

APPLICATIONS

These series of D-55 (T-modules) use standard recovery power rectifier diodes. The semiconductors are electrically isolated from the metal base, allowing common heatsink and compact assembly to be built. Applications include power supplies, battery charges, welders, motor controls, and solar panel application.


Currently, Vishay does not have available sample inventory, but you may find product inventory at one of our Distribution Partners.

Enter the part number below (if needed, check the datasheet to be certain that the part number is still valid), click search and a list of distributors with available inventory will be presented.

Use our Inventory Search for available stock from our Authorized Distributors.

Powered by netCOMPONENTS
An asterisk (*) can be used as a wildcard character at the end of a search entry. Examples: IHL* or IHLP25*

Enter a part number: