VS-T20HF220 PRODUCT INFORMATION

Power Rectifier Diodes (T-Modules), 2200 V, 20 A
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

Electrically isolated base plate
2200 VRRM
Industrial standard packaging

APPLICATIONS

These series of D-55 (T-modules) use standard recovery power rectifier diodes. The semiconductors are electrically isolated from the metal base, allowing common heatsink and compact assembly to be built. Applications include power supplies, battery charges, welders, motor controls, and solar panel application.


Vishay engineers can answer questions about product quality, performance, and specifications.
* = required


Error!