Resistors, Fixed - Lead (Pb)-bearing
Showing 1 to 50 of 67 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Type ▲▼ | Power (W) ▲▼ | Case ▲▼ | Typical TCR (ppm/°C) ▲▼ | Min. Tolerance (%) ▲▼ | Resistance Min. (Ω) ▲▼ | Resistance Max. (Ω) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Lead (Pb)-Bearing Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0402 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Lead (Pb)-Bearing Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0603 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Lead (Pb)-Bearing Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0805 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Lead (Pb)-Bearing Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 1206 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Lead (Pb)-Bearing Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 1210 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Lead (Pb)-Bearing Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 1218 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Lead (Pb)-Bearing Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 2010 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Lead (Pb)-Bearing Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 2512 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Lead (Pb)-Bearing High Stability Thin Film Chip Resistors | Resistors, fixed | 0.063 | 0402 | 10 | 0.1 | 10 | 100 K | |
![]() Enlarge | Lead (Pb)-Bearing High Stability Thin Film Chip Resistors | Resistors, fixed | 0.1 | 0603 | 10 | 0.1 | 10 | 332 K | |
![]() Enlarge | Lead (Pb)-Bearing High Stability Thin Film Chip Resistors | Resistors, fixed | 0.125 | 0805 | 10 | 0.1 | 10 | 1 M | |
![]() Enlarge | Lead (Pb)-Bearing Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0.2 | 0402 | 100 | 0.5 | 1 | 1 M | |
![]() Enlarge | Lead (Pb)-Bearing High Stability Thin Film Chip Resistors | Resistors, fixed | 0.25 | 1206 | 10 | 0.1 | 10 | 2 M | |
![]() Enlarge | Lead (Pb)-Bearing Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0.33 | 0603 | 100 | 0.5 | 1 | 1 M | |
![]() Enlarge | Lead (Pb)-Bearing High Stability Thin Film Chip Resistors | Resistors, fixed | 0.33 | 1210 | 10 | 0.1 | 10 | 3.01 M | |
![]() Enlarge | Lead (Pb)-Bearing Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0.5 | 0805 | 100 | 0.5 | 1 | 1 M | |
![]() Enlarge | Lead (Pb)-Bearing Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0.75 | 1206 | 100 | 0.5 | 1 | 1 M | |
![]() Enlarge | Lead (Pb)-Bearing Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0.75 | 1210 | 100 | 0.5 | 1 | 1 M | |
![]() Enlarge | Lead (Pb)-Bearing Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 1.0 | 2010 | 100 | 0.5 | 1 | 1 M | |
![]() Enlarge | Lead (Pb)-Bearing Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 1.5 | 1218 | 100 | 0.5 | 1 | 1 M | |
![]() Enlarge | Lead (Pb)-Bearing Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 1.5 | 2512 | 100 | 0.5 | 1 | 1 M | |
![]() Enlarge | Lead (Pb)-Bearing Thick Film Chip Resistors | Resistors, Fixed | 0402 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Lead (Pb)-Bearing Thick Film Chip Resistors | Resistors, Fixed | 0603 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Lead (Pb)-Bearing Thick Film Chip Resistors | Resistors, Fixed | 0805 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Lead (Pb)-Bearing Thick Film Chip Resistors | Resistors, Fixed | 1206 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Lead (Pb)-Bearing Thick Film Chip Resistors | Resistors, Fixed | 1210 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Lead (Pb)-Bearing Thick Film Chip Resistors | Resistors, Fixed | 1218 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Lead (Pb)-Bearing Thick Film Chip Resistors | Resistors, Fixed | 2010 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Lead (Pb)-Bearing Thick Film Chip Resistors | Resistors, Fixed | 2512 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | ESCC 4001/023 Qualified R Failure Rate High Precision (10 ppm/°C, 0.05 %) Thin Film Chip Resistors | Resistors, Fixed | |||||||
![]() Enlarge | ESCC 4001/023 Qualified High Precision (5 ppm, 0.01 %), Thin Film Chip Resistors | Resistors, Fixed | |||||||
![]() Enlarge | Lead (Pb)-Bearing Thick Film Chip Resistors | Resistors, Fixed | 0.063 | 0402 | 100 | 1 | 1 | 10 M | |
![]() Enlarge | Lead (Pb)-Bearing Thick Film Chip Resistors | Resistors, Fixed | 0.10 | 0603 | 100 | 1 | 1 | 10 M | |
![]() Enlarge | Lead (Pb)-Bearing Thick Film Chip Resistors | Resistors, Fixed | 0.125 | 0805 | 100 | 1 | 1 | 10 M | |
![]() Enlarge | Lead (Pb)-Bearing Thick Film Chip Resistors | Resistors, Fixed | 0.25 | 1206 | 100 | 1 | 1 | 10 M | |
![]() Enlarge | Lead (Pb)-Bearing Thick Film Chip Resistors | Resistors, Fixed | 0.5 | 1210 | 100 | 1 | 1 | 10 M | |
![]() Enlarge | Lead (Pb)-Bearing Thick Film Chip Resistors | Resistors, Fixed | 0.75 | 2010 | 100 | 1 | 1 | 10 M | |
![]() Enlarge | Lead (Pb)-Bearing Thick Film Chip Resistors | Resistors, Fixed | 1.0 | 1218 | 100 | 1 | 1 | 2.2 M | |
![]() Enlarge | Lead (Pb)-Bearing Thick Film Chip Resistors | Resistors, Fixed | 1.0 | 2512 | 100 | 1 | 1 | 10 M | |
![]() Enlarge | Lead (Pb)-Bearing Sulfur Resistant Thick Film Chip Resistors | Resistors, Fixed | 0402 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Lead (Pb)-Bearing Sulfur Resistant Thick Film Chip Resistors | Resistors, Fixed | 0603 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Lead (Pb)-Bearing Sulfur Resistant Thick Film Chip Resistors | Resistors, Fixed | 0805 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Lead (Pb)-Bearing Sulfur Resistant Thick Film Chip Resistors | Resistors, Fixed | 1206 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Lead (Pb)-Bearing Sulfur Resistant Thick Film Chip Resistors | Resistors, Fixed | 1210 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Lead (Pb)-Bearing Sulfur Resistant Thick Film Chip Resistors | Resistors, Fixed | 1218 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Lead (Pb)-Bearing Sulfur Resistant Thick Film Chip Resistors | Resistors, Fixed | 2010 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Lead (Pb)-Bearing Sulfur Resistant Thick Film Chip Resistors | Resistors, Fixed | 2512 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Lead (Pb)-Bearing Thick Film, Rectangular, Semi-Precision Chip Resistors | Resistors, Fixed | 0.063 | 0402 | 50 | 0.5 | 100 | 1 M | |
![]() Enlarge | Lead (Pb)-Bearing Sulfur Resistant Thick Film Chip Resistors | Resistors, Fixed | 0.063 | 0402 | 50 | 0.5 | 1 | 10 M | |
![]() Enlarge | Lead (Pb)-Bearing Thick Film, Rectangular High Value Chip Resistor | Resistors, Fixed | 0.10 | 0603 | 500 | 5 | 11 M | 470 M |