Resistors, Fixed - Metal Oxide
Showing 1 to 21 of 21 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Technology ▲▼ | Description ▲▼ | Type ▲▼ | Power (W) ▲▼ | Case (EIA & Mil) ▲▼ | Typical TCR (ppm/°C) ▲▼ | Min. Tolerance (%) ▲▼ | Resistance Min. (Ω) ▲▼ | Resistance Max. (Ω) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Wirewound/Metal Oxide | Wirewound/Metal Oxide Resistors, Commercial Power, Axial Lead | Resistors, Fixed | 2 | n/a | 400 | 5 | 0.1 | 30 K | |
![]() Enlarge | Wirewound/Metal Oxide | Wirewound/Metal Oxide Resistors, Commercial Power, Vertical Mount | Resistors, Fixed | 2 | n/a | 400 | 5 | 0.1 | 50 K | |
![]() Enlarge | Wirewound/Metal Oxide | Wirewound/Metal Oxide Resistors, Commercial Power, Axial Lead | Resistors, Fixed | 3 | n/a | 400 | 5 | 0.1 | 33 K | |
![]() Enlarge | Wirewound/Metal Oxide | Wirewound/Metal Oxide Resistors, Commercial Power, Vertical Mount | Resistors, Fixed | 3 | n/a | 400 | 5 | 0.1 | 50 K | |
![]() Enlarge | Wirewound/Metal Oxide | Wirewound/Metal Oxide Resistors, Commercial Power, Radial Terminals | Resistors, Fixed | 3 | n/a | 400 | 5 | 0.1 | 100 | |
![]() Enlarge | Wirewound/Metal Oxide | Wirewound/Metal Oxide Resistors, Commercial Power, Axial Lead | Resistors, Fixed | 5 | n/a | 400 | 5 | 0.1 | 50 K | |
![]() Enlarge | Wirewound/Metal Oxide | Wirewound/Metal Oxide Resistors, Commercial Power, Vertical Mount | Resistors, Fixed | 5 | n/a | 400 | 5 | 0.1 | 50 K | |
![]() Enlarge | Wirewound/Metal Oxide | Wirewound/Metal Oxide Resistors, Commercial Power, Radial Terminals | Resistors, Fixed | 5 | n/a | 400 | 5 | 0.1 | 33 K | |
![]() Enlarge | Wirewound/Metal Oxide | Wirewound/Metal Oxide Resistors, Commercial Power, Axial Lead | Resistors, Fixed | 7 | n/a | 400 | 5 | 0.1 | 50 K | |
![]() Enlarge | Wirewound/Metal Oxide | Wirewound/Metal Oxide Resistors, Commercial Power, Vertical Mount | Resistors, Fixed | 7 | n/a | 400 | 5 | 0.1 | 50 K | |
![]() Enlarge | Wirewound/Metal Oxide | Wirewound/Metal Oxide Resistors, Commercial Power, Axial Lead | Resistors, Fixed | 10 | n/a | 400 | 5 | 0.1 | 50 K | |
![]() Enlarge | Wirewound/Metal Oxide | Wirewound/Metal Oxide Resistors, Commercial Power, Vertical Mount | Resistors, Fixed | 10 | n/a | 400 | 5 | 0.1 | 100 | |
![]() Enlarge | Wirewound/Metal Oxide | Wirewound/Metal Oxide Resistors, Commercial Power, Radial Terminals | Resistors, Fixed | 10 | n/a | 400 | 5 | 0.5 | 10 K | |
![]() Enlarge | Wirewound/Metal Oxide | Wirewound/Metal Oxide Resistors, Commercial Power, Axial Lead | Resistors, Fixed | 15 | n/a | 400 | 5 | 0.1 | 50 K | |
![]() Enlarge | Wirewound/Metal Oxide | Wirewound/Metal Oxide Resistors, Commercial Power, Radial Terminals | Resistors, Fixed | 15 | n/a | 400 | 5 | 1 | 10 K | |
![]() Enlarge | Wirewound/Metal Oxide | Wirewound/Metal Oxide Resistors, Commercial Power, Axial Lead | Resistors, Fixed | 20 | n/a | 400 | 5 | 0.1 | 50 K | |
![]() Enlarge | Wirewound/Metal Oxide | Wirewound/Metal Oxide Resistors, Commercial Power, Radial Terminals | Resistors, Fixed | 20 | n/a | 400 | 5 | 1 | 10 K | |
![]() Enlarge | Metal Oxide | High Pulse Load, High Power Metal Oxide Leaded Resistors | Resistors, Fixed | 1 | 0207 | 50 | 1 | 0.22 | 1 M | |
![]() Enlarge | Metal Oxide | High Pulse Load, High Power Metal Oxide Leaded Resistors | Resistors, Fixed | 2 | 0414 | 200 | 2 | 0.33 | 1 M | |
![]() Enlarge | Metal Oxide | High Pulse Load, High Power Metal Oxide Leaded Resistors | Resistors, Fixed | 3 | 0617 | 200 | 2 | 0.22 | 560 K | |
![]() Enlarge | Metal Oxide | High Pulse Load, High Power Metal Oxide Leaded Resistors | Resistors, Fixed | 4 | 0922 | 200 | 2 | 0.22 | 100 K |