Resistors, Fixed - QPL / MIL
Showing 1 to 50 of 98 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Product Image | Description ▲▼ ![]() | Type ▲▼ ![]() | Power (W) ▲▼ ![]() | Case ▲▼ ![]() | Typical TCR (ppm/°C) ▲▼ ![]() | Min. Tolerance (%) ▲▼ ![]() | Resistance Min. (Ω) ▲▼ ![]() | Resistance Max. (Ω) ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Metal Film Resistors, Axial, Military, MIL-R-10509 Qualified, Precision, Type RN and MIL-PRF-22684 Qualified, Type RL | Resistors, Fixed | 0.05 | 25 | 0.1 | 10 | 100 K | ||
![]() Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.05 | M55342/01 | 25 | 0.1 | 20 | 150 K | |
![]() Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.05 | M55342/11 | 25 | 0.1 | 20 | 100 K | |
![]() Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.05 | M55342X01 | 25 | 0.1 | 20 | 150 K | |
![]() Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.05 | M55342X11 | 25 | 0.1 | 20 | 100 K | |
![]() Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.1 | M55342/12 | 25 | 0.1 | 10 | 261 K | |
![]() Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.1 | M55342X12 | 25 | 0.1 | 10 | 261 K | |
![]() Enlarge | Metal Film Resistors, Axial, Military, MIL-R-10509 Qualified, Precision, Type RN and MIL-PRF-22684 Qualified, Type RL | Resistors, Fixed | 0.10 | 25 | 0.1 | 10 | 301 K | ||
![]() Enlarge | Metal Film Resistors, Axial, Military, MIL-R-10509 Qualified, Precision, Type RN and MIL-PRF-22684 Qualified, Type RL | Resistors, Fixed | 0.125 | 25 | 0.1 | 10 | 1 M | ||
![]() Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.125 | M55342/02 | 25 | 0.1 | 20 | 301 K | |
![]() Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.125 | M55342X02 | 25 | 0.1 | 20 | 301 K | |
![]() Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.15 | M55342/04 | 25 | 0.1 | 10 | 1.69 M | |
![]() Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.15 | M55342/06 | 25 | 0.1 | 10 | 475 K | |
![]() Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.15 | M55342X04 | 25 | 0.1 | 10 | 1.8 M | |
![]() Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.15 | M55342X06 | 25 | 0.1 | 10 | 475 K | |
![]() Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.2 | M55342/03 | 25 | 0.1 | 10 | 649 K | |
![]() Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.2 | M55342X03 | 25 | 0.1 | 10 | 680 K | |
![]() Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.225 | M55342/05 | 25 | 0.1 | 10 | 3.16 M | |
![]() Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.225 | M55342X05 | 25 | 0.1 | 10 | 3.3 M | |
![]() Enlarge | Metal Film Resistors, Axial, Military, MIL-R-10509 Qualified, Precision, Type RN and MIL-PRF-22684 Qualified, Type RL | Resistors, Fixed | 0.25 | 25 | 0.1 | 10 | 2 M | ||
![]() Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.25 | D55342/07 | 25 | 0.1 | 10 | 1.5 M | |
![]() Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.25 | D55342X07 | 25 | 0.1 | 10 | 1.5 M | |
![]() Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.5 | M55342/10 | 25 | 0.1 | 49.9 | 1 M | |
![]() Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.5 | M55342X10 | 25 | 0.1 | 49.9 | 1 M | |
![]() Enlarge | Metal Film Resistors, Axial, Military, MIL-R-10509 Qualified, Precision, Type RN and MIL-PRF-22684 Qualified, Type RL | Resistors, Fixed | 0.50 | 25 | 0.1 | 4.3 | 2.49 M | ||
![]() Enlarge | Metal Film Resistors, Axial, Military, MIL-R-10509 Qualified, Precision, Type RN and MIL-PRF-22684 Qualified, Type RL | Resistors, Fixed | 0.75 | 25 | 0.1 | 10 | 2.49 M | ||
![]() Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.8 | M55342/08 | 25 | 0.1 | 10 | 4.02 M | |
![]() Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.8 | M55342X08 | 25 | 0.1 | 10 | 4.02 M | |
![]() Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 1 | M55342/09 | 25 | 0.1 | 10 | 6.19 M | |
![]() Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 1 | M55342X09 | 25 | 0.1 | 10 | 6.2 M | |
![]() Enlarge | Thick Film Chip Resistors, Zero Ohm Jumper, Military / High Reliability MIL-PRF-32159 Qualified, Type RCZ | Resistors, Fixed | 0.035 | 0302 | Zero Ohm Jumper | Zero Ohm Jumper | |||
![]() Enlarge | Thick Film Chip Resistors, Military / Established Reliability MIL-PRF-55342 Qualified, Type RM | Resistors, Fixed | 0.04 | 0302 | 100 | 0.5 | 1 | 22 M | |
![]() Enlarge | Thick Film Chip Resistors, Zero Ohm Jumper, Military / High Reliability MIL-PRF-32159 Qualified, Type RCZ | Resistors, Fixed | 0.04 | 0402 | Zero Ohm Jumper | Zero Ohm Jumper | |||
![]() Enlarge | Metal Film Resistors, Axial, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | Resistors, Fixed | 0.05 | 25 | 0.1 | 10 | 796 K | ||
![]() Enlarge | Thick Film Chip Resistors, Military / Established Reliability MIL-PRF-55342 Qualified, Type RM | Resistors, Fixed | 0.05 | 0502 | 100 | 0.5 | 1 | 22 M | |
![]() Enlarge | Thick Film Chip Resistors, Military / Established Reliability MIL-PRF-55342 Qualified, Type RM | Resistors, Fixed | 0.05 | 0402 | 100 | 0.5 | 1 | 22 M | |
![]() Enlarge | Thick Film Chip Resistors, Zero Ohm Jumper, Military / High Reliability MIL-PRF-32159 Qualified, Type RCZ | Resistors, Fixed | 0.05 | 0502 | Zero Ohm Jumper | Zero Ohm Jumper | |||
![]() Enlarge | Thick Film Chip Resistors, Zero Ohm Jumper, Military / High Reliability MIL-PRF-32159 Qualified, Type RCZ | Resistors, Fixed | 0.07 | 0603 | Zero Ohm Jumper | Zero Ohm Jumper | |||
![]() Enlarge | Metal Film Resistors, Axial, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | Resistors, Fixed | 0.10 | 25 | 0.1 | 10 | 2 M | ||
![]() Enlarge | Thick Film Chip Resistors, Military / Established Reliability MIL-PRF-55342 Qualified, Type RM | Resistors, Fixed | 0.10 | 0603 | 100 | 0.5 | 1 | 22 M | |
![]() Enlarge | Thick Film Chip Resistors, Zero Ohm Jumper, Military / High Reliability MIL-PRF-32159 Qualified, Type RCZ | Resistors, Fixed | 0.100 | 0505 | Zero Ohm Jumper | Zero Ohm Jumper | |||
![]() Enlarge | Metal Film Resistors, Axial, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | Resistors, Fixed | 0.125 | 25 | 0.1 | 10 | 3.01 M | ||
![]() Enlarge | Metal Film Resistors, Axial, Military/Established Reliability, MIL-PRF-39017 Qualified, Type RLR | Resistors, Fixed | 0.125 | 100 | 1 | 4.7 | 1 M | ||
![]() Enlarge | Metal Film Resistors, Axial, Military/Established Reliability, MIL-PRF-39017 Qualified, Type RLR | Resistors, Fixed | 0.25 | 100 | 1 | 1 | 10 M | ||
![]() Enlarge | Metal Film Resistors, Axial, Military/Established Reliability, MIL-PRF-39017 Qualified, Type RLR | Resistors, Fixed | 0.50 | 100 | 1 | 4.3 | 3.01 M | ||
![]() Enlarge | Metal Film Resistors, Axial, Military/Established Reliability, MIL-PRF-39017 Qualified, Type RLR | Resistors, Fixed | 1.0 | 100 | 1 | 1 | 2.7 M | ||
![]() Enlarge | Metal Film Resistors, Military/Established Reliability, Hermetically-Sealed, MIL-PRF-55182 Qualified, Precision, Type RNR, Characteristics E and C | Resistors, Fixed | 0.10 | 25 | 0.1 | 10 | 1.21 M | ||
![]() Enlarge | Metal Film Resistors, Military/Established Reliability, Hermetically-Sealed, MIL-PRF-55182 Qualified, Precision, Type RNR, Characteristics E and C | Resistors, Fixed | 0.125 | 25 | 0.1 | 10 | 2.49 M | ||
![]() Enlarge | Thick Film Chip Resistors, Military / Established Reliability MIL-PRF-55342 Qualified, Type RM | Resistors, Fixed | 0.125 | 0505 | 100 | 0.5 | 1 | 22 M | |
![]() Enlarge | Thick Film Chip Resistors, Military / Established Reliability MIL-PRF-55342 Qualified, Type RM | Resistors, Fixed | 0.15 | 1505 | 100 | 0.5 | 1 | 22 M |