Resistors, Fixed - 0.005 % and better
Showing 1 to 42 of 42 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Type ▲▼ | Power (W) ▲▼ | Case ▲▼ | Typical TCR (ppm/°C) ▲▼ | Min. Tolerance (%) ▲▼ | Resistance Min. (Ω) ▲▼ | Resistance Max. (Ω) ▲▼ |
---|---|---|---|---|---|---|---|---|---|
Enlarge | Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.06 | n/a | 10 | 0.005 | 1 | 75 K | |
Enlarge | Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.08 | n/a | 10 | 0.005 | 1 | 150 K | |
Enlarge | Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.10 | n/a | 10 | 0.005 | 1 | 250 K | |
Enlarge | Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.120 | n/a | 10 | 0.005 | 1 | 400 K | |
Enlarge | Wirewound Resistor, Ultra Precision, High Stability, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.120 | n/a | 10 | 0.005 | 1 | 400 K | |
Enlarge | Wirewound Resistor, Ultra Precision, Epoxy Molded, Radial Lead | Resistors, Fixed | 0.125 | n/a | 10 | 0.005 | 1 | 500 K | |
Enlarge | Wirewound Resistor, Ultra Precision, Epoxy Molded, Radial Lead | Resistors, Fixed | 0.125 | n/a | 10 | 0.005 | 1 | 500 K | |
Enlarge | Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.150 | n/a | 10 | 0.005 | 1 | 500 K | |
Enlarge | Wirewound Resistor, Ultra Precision, High Stability, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.150 | n/a | 10 | 0.005 | 1 | 500 K | |
Enlarge | Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.175 | n/a | 10 | 0.005 | 1 | 750 K | |
Enlarge | Wirewound Resistor, Ultra Precision, High Stability, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.175 | n/a | 10 | 0.005 | 1 | 750 K | |
Enlarge | Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.200 | n/a | 10 | 0.005 | 1 | 1 M | |
Enlarge | Wirewound Resistor, Ultra Precision, High Stability, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.200 | n/a | 10 | 0.005 | 1 | 1 M | |
Enlarge | Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.250 | n/a | 10 | 0.005 | 1 | 1.2 M | |
Enlarge | Wirewound Resistor, Ultra Precision, High Stability, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.250 | n/a | 10 | 0.005 | 1 | 1.2 M | |
Enlarge | Wirewound Resistor, Ultra Precision, Epoxy Molded, Radial Lead | Resistors, Fixed | 0.250 | n/a | 10 | 0.005 | 1 | 600 K | |
Enlarge | Wirewound Resistor, Ultra Precision, Epoxy Molded, Radial Lead | Resistors, Fixed | 0.300 | n/a | 10 | 0.005 | 1 | 500 K | |
Enlarge | Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.330 | n/a | 10 | 0.005 | 1 | 2.5 M | |
Enlarge | Wirewound Resistor, Ultra Precision, High Stability, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.330 | n/a | 10 | 0.005 | 1 | 2.5 M | |
Enlarge | Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.400 | n/a | 10 | 0.005 | 1 | 3.8 M | |
Enlarge | Wirewound Resistor, Ultra Precision, High Stability, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.400 | n/a | 10 | 0.005 | 1 | 3.8 M | |
Enlarge | Wirewound Resistor, Ultra Precision, Epoxy Molded, Radial Lead | Resistors, Fixed | 0.400 | n/a | 10 | 0.005 | 1 | 800 K | |
Enlarge | Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.500 | n/a | 10 | 0.005 | 1 | 3.8 M | |
Enlarge | Wirewound Resistor, Ultra Precision, High Stability, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.500 | n/a | 10 | 0.005 | 1 | 3.8 M | |
Enlarge | Wirewound Resistor, Ultra Precision, Epoxy Molded, Radial Lead | Resistors, Fixed | 0.500 | n/a | 10 | 0.005 | 1 | 1 M | |
Enlarge | Wirewound Resistor, Ultra Precision, Epoxy Molded, Radial Lead | Resistors, Fixed | 0.500 | n/a | 10 | 0.005 | 1 | 1 M | |
Enlarge | Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.750 | n/a | 10 | 0.005 | 1 | 6 M | |
Enlarge | Wirewound Resistor, Ultra Precision, High Stability, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.750 | n/a | 10 | 0.005 | 1 | 6 M | |
Enlarge | Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 1.000 | n/a | 10 | 0.005 | 1 | 6 M | |
Enlarge | Wirewound Resistor, Ultra Precision, High Stability, Epoxy Molded, Axial Lead | Resistors, Fixed | 1.000 | n/a | 10 | 0.005 | 1 | 6 M | |
Enlarge | Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 1.500 | n/a | 10 | 0.005 | 1 | 6 M | |
Enlarge | Wirewound Resistor, Ultra Precision, High Stability, Epoxy Molded, Axial Lead | Resistors, Fixed | 1.500 | n/a | 10 | 0.005 | 1 | 6 M | |
Enlarge | Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 2.000 | n/a | 10 | 0.005 | 1 | 6 M | |
Enlarge | Wirewound Resistor, Ultra Precision, High Stability, Epoxy Molded, Axial Lead | Resistors, Fixed | 2.000 | n/a | 10 | 0.005 | 1 | 6 M | |
Enlarge | Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.200 | n/a | 10 | 0.005 | 1 | 1 M | |
Enlarge | Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.250 | n/a | 10 | 0.005 | 1 | 1.2 M | |
Enlarge | Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.330 | n/a | 10 | 0.005 | 1 | 2.5 M | |
Enlarge | Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.500 | n/a | 10 | 0.005 | 1 | 3.8 M | |
Enlarge | Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.750 | n/a | 10 | 0.005 | 1 | 6 M | |
Enlarge | Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 1.000 | n/a | 10 | 0.005 | 1 | 6 M | |
Enlarge | Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 1.500 | n/a | 10 | 0.005 | 1 | 6 M | |
Enlarge | Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 2.000 | n/a | 10 | 0.005 | 1 | 6 M |