Resistors, Fixed - Resistance tolerance <= 0.01
Showing 1 to 50 of 95 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Type ▲▼ | Power (W) ▲▼ | Case ▲▼ | Typical TCR (ppm/°C) ▲▼ | Min. Tolerance (%) ▲▼ | Resistance Min. (Ω) ▲▼ | Resistance Max. (Ω) ▲▼ |
---|---|---|---|---|---|---|---|---|---|
Enlarge | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors, Sulfur Resistant | Resistors, Fixed | 0.040 | 0402 | 5 | 0.01 | 10 | 1 M | |
Enlarge | High Precision Wraparound - ± 2 ppm/°C TCR Thin Film Chip Resistors | Resistors, Fixed | 0.040 | 0402 | 0.01 | 100 | 35 K | ||
Enlarge | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors, Sulfur Resistant | Resistors, Fixed | 0.050 | 0505 | 5 | 0.01 | 10 | 4 M | |
Enlarge | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors, Sulfur Resistant | Resistors, Fixed | 0.063 | 0402 | 5 | 0.01 | 10 | 1 M | |
Enlarge | High Precision Wraparound - ± 2 ppm/°C TCR Thin Film Chip Resistors | Resistors, Fixed | 0.063 | 0402 | 0.01 | 100 | 35 K | ||
Enlarge | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors, Sulfur Resistant | Resistors, Fixed | 0.100 | 0603 | 5 | 0.01 | 10 | 3.2 M | |
Enlarge | High Precision Wraparound - ± 2 ppm/°C TCR Thin Film Chip Resistors | Resistors, Fixed | 0.100 | 0603 | 0.01 | 100 | 128 K | ||
Enlarge | Wirewound Resistor, Ultra Precision, Epoxy Molded, Radial Lead | Resistors, Fixed | 0.125 | n/a | 10 | 0.005 | 1 | 500 K | |
Enlarge | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors, Sulfur Resistant | Resistors, Fixed | 0.125 | 0505 | 5 | 0.01 | 10 | 4 M | |
Enlarge | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors, Sulfur Resistant | Resistors, Fixed | 0.125 | 0603 | 5 | 0.01 | 10 | 3.2 M | |
Enlarge | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors, Sulfur Resistant | Resistors, Fixed | 0.125 | 0805 | 5 | 0.01 | 10 | 8 M | |
Enlarge | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors, Sulfur Resistant | Resistors, Fixed | 0.125 | 1005 | 5 | 0.01 | 10 | 7.5 M | |
Enlarge | High Precision Wraparound - ± 2 ppm/°C TCR Thin Film Chip Resistors | Resistors, Fixed | 0.125 | 0603 | 0.01 | 100 | 128 K | ||
Enlarge | High Precision Wraparound - ± 2 ppm/°C TCR Thin Film Chip Resistors | Resistors, Fixed | 0.125 | 0805 | 0.01 | 100 | 291 K | ||
Enlarge | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors, Sulfur Resistant | Resistors, Fixed | 0.175 | 1505 | 5 | 0.01 | 10 | 13.8 M | |
Enlarge | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors, Sulfur Resistant | Resistors, Fixed | 0.200 | 0805 | 5 | 0.01 | 10 | 8 M | |
Enlarge | High Precision Wraparound - ± 2 ppm/°C TCR Thin Film Chip Resistors | Resistors, Fixed | 0.200 | 0805 | 0.01 | 100 | 291 K | ||
Enlarge | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors, Sulfur Resistant | Resistors, Fixed | 0.250 | 1005 | 5 | 0.01 | 10 | 7.5 M | |
Enlarge | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors, Sulfur Resistant | Resistors, Fixed | 0.250 | 1206 | 5 | 0.01 | 10 | 22 M | |
Enlarge | High Precision Wraparound - ± 2 ppm/°C TCR Thin Film Chip Resistors | Resistors, Fixed | 0.250 | 1206 | 0.01 | 100 | 1.09 M | ||
Enlarge | Wirewound Resistor, Ultra Precision, Epoxy Molded, Radial Lead | Resistors, Fixed | 0.300 | n/a | 10 | 0.005 | 1 | 500 K | |
Enlarge | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors, Sulfur Resistant | Resistors, Fixed | 0.330 | 1206 | 5 | 0.01 | 10 | 22 M | |
Enlarge | High Precision Wraparound - ± 2 ppm/°C TCR Thin Film Chip Resistors | Resistors, Fixed | 0.330 | 1206 | 0.01 | 100 | 1.09 M | ||
Enlarge | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors, Sulfur Resistant | Resistors, Fixed | 0.350 | 1505 | 5 | 0.01 | 10 | 13.8 M | |
Enlarge | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors, Sulfur Resistant | Resistors, Fixed | 0.500 | 2010 | 5 | 0.01 | 10 | 62 M | |
Enlarge | High Precision Wraparound - ± 2 ppm/°C TCR Thin Film Chip Resistors | Resistors, Fixed | 0.500 | 2010 | 0.01 | 100 | 3.05 M | ||
Enlarge | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors, Sulfur Resistant | Resistors, Fixed | 1 | 2010 | 5 | 0.01 | 10 | 62 M | |
Enlarge | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors, Sulfur Resistant | Resistors, Fixed | 1 | 2512 | 5 | 0.01 | 10 | 86 M | |
Enlarge | High Precision Wraparound - ± 2 ppm/°C TCR Thin Film Chip Resistors | Resistors, Fixed | 1 | 2010 | 0.01 | 100 | 3.05 M | ||
Enlarge | Wirebondable High Precision Single Value Thin Film Chip Resistors | Resistors, Fixed | 0.05 | 0202 | 5 | 0.01 | 50 | 300 K | |
Enlarge | Wirebondable High Precision Single Value Thin Film Chip Resistors | Resistors, Fixed | 0.125 | 0505 | 5 | 0.01 | 1 K | 2.5 M | |
Enlarge | High Precision (0.01 % / 10 ppm/°C) Through Hole Thin Film Conformal Coating Sil Resistor | Resistors, Fixed | 0.5 | 5 | 0.01 | 100 | 10 M | ||
Enlarge | Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.06 | n/a | 10 | 0.005 | 1 | 75 K | |
Enlarge | Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.08 | n/a | 10 | 0.005 | 1 | 150 K | |
Enlarge | Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.10 | n/a | 10 | 0.005 | 1 | 250 K | |
Enlarge | Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.120 | n/a | 10 | 0.005 | 1 | 400 K | |
Enlarge | Wirewound Resistor, Ultra Precision, High Stability, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.120 | n/a | 10 | 0.005 | 1 | 400 K | |
Enlarge | Wirewound Resistor, Ultra Precision, Epoxy Molded, Radial Lead | Resistors, Fixed | 0.125 | n/a | 10 | 0.005 | 1 | 500 K | |
Enlarge | Wirewound Resistor, Ultra Precision, Epoxy Molded, Radial Lead | Resistors, Fixed | 0.500 | n/a | 10 | 0.005 | 1 | 1 M | |
Enlarge | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors, Sulfur Resistant | Resistors, Fixed | 2 | 2512 | 5 | 0.01 | 10 | 86 M | |
Enlarge | Precision Low TCR Thin Film Resistor, Surface Mount Chip, ± 5 ppm/°C TCR, 0.01 % Tolerance | Resistors, Fixed | 0.15 | 0603 | 5 | 0.01 | 100 | 130 K | |
Enlarge | Precision Low TCR Thin Film Resistor, Surface Mount Chip, ± 5 ppm/°C TCR, 0.01 % Tolerance | Resistors, Fixed | 0.25 | 0805 | 5 | 0.01 | 100 | 260 K | |
Enlarge | Precision Low TCR Thin Film Resistor, Surface Mount Chip, ± 5 ppm/°C TCR, 0.01 % Tolerance | Resistors, Fixed | 0.4 | 1206 | 5 | 0.01 | 100 | 775 K | |
Enlarge | Precision Low TCR Thin Film Resistor, Surface Mount Chip, ± 5 ppm/°C TCR, 0.01 % Tolerance | Resistors, Fixed | 0.8 | 2010 | 5 | 0.01 | 150 | 2 M | |
Enlarge | Precision Low TCR Thin Film Resistor, Surface Mount Chip, ± 5 ppm/°C TCR, 0.01 % Tolerance | Resistors, Fixed | 1 | 2512 | 5 | 0.01 | 200 | 3 M | |
Enlarge | Ultra Precision Low TCR Thin Film Resistor, Surface Mount Chip, ± 2 ppm/°C TCR, 0.01 % Tolerance | Resistors, Fixed | 0.15 | 0603 | 2 | 0.01 | 100 | 130 K | |
Enlarge | Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.150 | n/a | 10 | 0.005 | 1 | 500 K | |
Enlarge | Wirewound Resistor, Ultra Precision, High Stability, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.150 | n/a | 10 | 0.005 | 1 | 500 K | |
Enlarge | Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.175 | n/a | 10 | 0.005 | 1 | 750 K | |
Enlarge | Wirewound Resistor, Ultra Precision, High Stability, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.175 | n/a | 10 | 0.005 | 1 | 750 K |