Resistors, Fixed - Above 1 GΩ
Showing 1 to 48 of 48 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Product Image | Description ▲▼ ![]() | Type ▲▼ ![]() | Power (W) ▲▼ ![]() | Case ▲▼ ![]() | Typical TCR (ppm/°C) ▲▼ ![]() | Min. Tolerance (%) ▲▼ ![]() | Resistance Min. (Ω) ▲▼ ![]() | Resistance Max. (Ω) ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Thick Film Chip Resistors, High Voltage | Resistors, Fixed | 0.30 | 1206 | 100 | 0.5 | 2 M | 8 G | |
![]() Enlarge | Thick Film Chip Resistors, High Voltage | Resistors, Fixed | 0.45 | 1210 | 100 | 0.5 | 4 M | 10 G | |
![]() Enlarge | Thick Film Chip Resistors, High Voltage | Resistors, Fixed | 0.50 | 2010 | 100 | 0.5 | 6 M | 35 G | |
![]() Enlarge | Thick Film Chip Dividers, High Voltage | Resistors, Fixed | 1 | 2512 | 100 | 1 | 20 M | 20 G | |
![]() Enlarge | Thick Film Planar Resistors, Through-Hole, Radial Lead, High Voltage | Resistors, Fixed | 0.25 | Through hole | 100 | 1 | 100 | 1 G | |
![]() Enlarge | Thick Film Chip Resistors, High Voltage | Resistors, Fixed | 0.50 | 1206 | 100 | 0.5 | 2 M | 8 G | |
![]() Enlarge | Thick Film Chip Resistors, High Voltage | Resistors, Fixed | 0.60 | 2510 | 100 | 0.5 | 10 M | 40 G | |
![]() Enlarge | Thick Film Chip Resistors, High Voltage | Resistors, Fixed | 0.70 | 1210 | 100 | 0.5 | 4 M | 10 G | |
![]() Enlarge | Thick Film Chip Resistors, High Voltage | Resistors, Fixed | 1.0 | 2010 | 100 | 0.5 | 6 M | 35 G | |
![]() Enlarge | Thick Film Chip Resistors, High Voltage | Resistors, Fixed | 1.0 | 2512 | 100 | 0.5 | 10 M | 50 G | |
![]() Enlarge | Thick Film Chip Resistors, High Voltage | Resistors, Fixed | 1.2 | 2510 | 100 | 0.5 | 10 M | 40 G | |
![]() Enlarge | Thick Film Chip Resistors, High Voltage | Resistors, Fixed | 1.5 | 2512 | 100 | 0.5 | 10 M | 50 G | |
![]() Enlarge | Thick Film Planar Resistors, Through-Hole, Axial Lead, High Voltage | Resistors, Fixed | 0.25 | Through hole | 100 | 1 | 100 | 1 G | |
![]() Enlarge | Thick Film Planar Resistors, Through-Hole, Axial Lead, High Voltage | Resistors, Fixed | 1 | Through hole | 100 | 1 | 100 | 2 G | |
![]() Enlarge | Thick Film Planar Resistors, Through-Hole, Radial Lead, High Voltage | Resistors, Fixed | 1 | Through hole | 100 | 1 | 100 | 2 G | |
![]() Enlarge | Thick Film Planar Resistors, Through-Hole, Axial Lead, High Voltage | Resistors, Fixed | 1.5 | Through hole | 100 | 1 | 10 K | 2 G | |
![]() Enlarge | Thick Film Planar Resistors, Through-Hole, Radial Lead, High Voltage | Resistors, Fixed | 1.5 | Through hole | 100 | 1 | 10 K | 2 G | |
![]() Enlarge | Thick Film Planar Resistors, Through-Hole, Axial Lead, High Voltage | Resistors, Fixed | 2 | Through hole | 100 | 1 | 200 | 8 G | |
![]() Enlarge | Thick Film Planar Resistors, Through-Hole, Axial Lead, High Voltage | Resistors, Fixed | 2 | Through hole | 100 | 1 | 20 K | 2 G | |
![]() Enlarge | Thick Film Planar Resistors, Through-Hole, Radial Lead, High Voltage | Resistors, Fixed | 2 | Through hole | 100 | 1 | 200 | 8 G | |
![]() Enlarge | Thick Film Planar Resistors, Through-Hole, Radial Lead, High Voltage | Resistors, Fixed | 2 | Through hole | 100 | 1 | 20 K | 2 G | |
![]() Enlarge | Thick Film Planar Resistors, Through-Hole, Axial Lead, High Voltage | Resistors, Fixed | 4 | Through hole | 100 | 1 | 30 K | 10 G | |
![]() Enlarge | Thick Film Planar Resistors, Through-Hole, Radial Lead, High Voltage | Resistors, Fixed | 4 | Through hole | 100 | 1 | 30 K | 10 G | |
![]() Enlarge | Thick Film Chip Resistors, High Resistance Value | Resistors, Fixed | 0805 | 500 | 5 | 500 K | 1 G | ||
![]() Enlarge | Thick Film Chip Resistors, High Resistance Value | Resistors, Fixed | 1005 | 500 | 5 | 500 K | 2 G | ||
![]() Enlarge | Thick Film Chip Resistors, High Resistance Value | Resistors, Fixed | 1206 | 500 | 5 | 1 M | 3 G | ||
![]() Enlarge | Thick Film Planar Dividers, Through-Hole, High Voltage | Resistors, Fixed | 0.25 | Through hole | 100 | 0.5 | 300 | 10 G | |
![]() Enlarge | Thick Film Planar Dividers, Through-Hole, High Voltage | Resistors, Fixed | 0.5 | Through hole | 100 | 0.5 | 500 | 100 G | |
![]() Enlarge | Thick Film Planar Dividers, Through-Hole, High Voltage | Resistors, Fixed | 1 | Through hole | 100 | 0.5 | 1 K | 1 T | |
![]() Enlarge | Thick Film Planar Dividers, Through-Hole, High Voltage | Resistors, Fixed | 3 | Through hole | 100 | 0.5 | 3 K | 3 T | |
![]() Enlarge | Thick Film Planar Resistors, Through-Hole, High Voltage | Resistors, Fixed | 0.25 | Through hole | 100 | 1 | 300 | 10 G | |
![]() Enlarge | Thick Film Planar Resistors, Through-Hole, High Voltage | Resistors, Fixed | 0.5 | Through hole | 100 | 1 | 500 | 100 G | |
![]() Enlarge | High Ohmic Value (up to 1.5 GOhm), High Power Resistors (up to 10 W at 25 °C) Thick Film Technology | Resistors, Fixed | 6 | 150 | 0.5 | 1 K | 1 G | ||
![]() Enlarge | High Ohmic Value (up to 1.5 GOhm), High Power Resistors (up to 10 W at 25 °C) Thick Film Technology | Resistors, Fixed | 8 | 150 | 0.5 | 1 K | 1 G | ||
![]() Enlarge | High Ohmic Values (up to 100 GΩ), High Voltage Resistors (up to 50 kV) Thick Film Technology | Resistors, Fixed | 1 | 150 | 0.5 | 1 K | 2.5 G | ||
![]() Enlarge | Thick Film Planar Resistors, Through-Hole, High Voltage | Resistors, Fixed | 1 | Through hole | 100 | 1 | 1 K | 1 T | |
![]() Enlarge | High Ohmic Values (up to 100 GΩ), High Voltage Resistors (up to 50 kV) Thick Film Technology | Resistors, Fixed | 1.5 | 150 | 0.5 | 1 K | 5 G | ||
![]() Enlarge | Thick Film Planar Dividers, Through-Hole, High Voltage | Resistors, Fixed | 1.5 | Through hole | 100 | 0.5 | 1.5 K | 1.5 T | |
![]() Enlarge | Thick Film Planar Resistors, Through-Hole, High Voltage | Resistors, Fixed | 1.5 | Through hole | 100 | 1 | 1.5 K | 1.5 T | |
![]() Enlarge | High Ohmic Values (up to 100 GΩ), High Voltage Resistors (up to 50 kV) Thick Film Technology | Resistors, Fixed | 2 | 150 | 0.5 | 1 K | 50 G | ||
![]() Enlarge | Thick Film Planar Dividers, Through-Hole, High Voltage | Resistors, Fixed | 2 | Through hole | 100 | 0.5 | 2 K | 2 T | |
![]() Enlarge | Thick Film Planar Resistors, Through-Hole, High Voltage | Resistors, Fixed | 2 | Through hole | 100 | 1 | 2 K | 2 T | |
![]() Enlarge | High Ohmic Values (up to 100 GΩ), High Voltage Resistors (up to 50 kV) Thick Film Technology | Resistors, Fixed | 2.5 | 150 | 0.5 | 1 K | 15 G | ||
![]() Enlarge | High Ohmic Values (up to 100 GΩ), High Voltage Resistors (up to 50 kV) Thick Film Technology | Resistors, Fixed | 3 | 150 | 0.5 | 1 K | 30 G | ||
![]() Enlarge | Thick Film Planar Resistors, Through-Hole, High Voltage | Resistors, Fixed | 3 | Through hole | 100 | 1 | 3 K | 3 T | |
![]() Enlarge | High Ohmic Values (up to 100 GΩ), High Voltage Resistors (up to 50 kV) Thick Film Technology | Resistors, Fixed | 4 | 150 | 0.5 | 1 K | 15 G | ||
![]() Enlarge | High Ohmic Values (up to 100 GΩ), High Voltage Resistors (up to 50 kV) Thick Film Technology | Resistors, Fixed | 5 | 150 | 0.5 | 1 K | 30 G | ||
![]() Enlarge | High Ohmic Value (up to 1.5 GOhm), High Power Resistors (up to 10 W at 25 °C) Thick Film Technology | Resistors, Fixed | 10 | 150 | 0.5 | 2 K | 1.5 G |