Resistors, Fixed - Special
Showing 1 to 40 of 40 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Type ▲▼ | Power (W) ▲▼ | Case ▲▼ | Typical TCR (ppm/°C) ▲▼ | Min. Tolerance (%) ▲▼ | Resistance Min. (Ω) ▲▼ | Resistance Max. (Ω) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Thick Film Chip Resistors, High Voltage | Resistors, Fixed | 0.30 | 1206 | 100 | 0.5 | 150 | 15 M | |
![]() Enlarge | Thick Film Chip Resistors, High Resistance Value | Resistors, Fixed | 0805 | 500 | 5 | 500 K | 1 G | ||
![]() Enlarge | Thick Film Chip Resistors, High Resistance Value | Resistors, Fixed | 1005 | 500 | 5 | 500 K | 2 G | ||
![]() Enlarge | Thick Film Chip Resistors, High Resistance Value | Resistors, Fixed | 1206 | 500 | 5 | 1 M | 3 G | ||
![]() Enlarge | Fast Acting, Molded Styles, Custom Designed For Your Application | Resistors, Fixed Fusible | |||||||
![]() Enlarge | Metal Film Resistors, Axial, Special Purpose, Fusible, Flameproof | Resistors, Fixed | 0.25 | 100 | 1 | 4 | 10 K | ||
![]() Enlarge | Thick Film Chip Resistors, High Voltage | Resistors, Fixed | 0.35 | 1210 | 100 | 0.5 | 300 | 20 M | |
![]() Enlarge | Thick Film Chip Resistors, High Voltage | Resistors, Fixed | 0.50 | 2010 | 100 | 0.5 | 500 | 40 M | |
![]() Enlarge | Thick Film Chip Resistors, High Voltage | Resistors, Fixed | 0.30 | 1206 | 100 | 0.5 | 150 | 15 M | |
![]() Enlarge | Thick Film Chip Resistors, High Voltage | Resistors, Fixed | 0.35 | 1210 | 100 | 0.5 | 300 | 20 M | |
![]() Enlarge | Metal Film Resistors, Axial, Special Purpose, Fusible, Flameproof | Resistors, Fixed | 0.50 | 100 | 1 | 4 | 23 K | ||
![]() Enlarge | Thick Film Chip Resistors, High Voltage | Resistors, Fixed | 0.80 | 2510 | 100 | 0.5 | 1 K | 60 M | |
![]() Enlarge | Thick Film Chip Resistors, High Voltage | Resistors, Fixed | 1.0 | 2512 | 100 | 0.5 | 1 K | 75 M | |
![]() Enlarge | Thick Film Chip Resistors, High Voltage | Resistors, Fixed | 0.50 | 2010 | 100 | 0.5 | 500 | 40 M | |
![]() Enlarge | Thick Film Chip Resistors, High Voltage | Resistors, Fixed | 0.80 | 2510 | 100 | 0.5 | 1 K | 60 M | |
![]() Enlarge | Thick Film Chip Resistors, High Voltage | Resistors, Fixed | 1.0 | 2512 | 100 | 0.5 | 1 K | 75 M | |
![]() Enlarge | Metal Film Resistors, Axial, Special Purpose, Fusible, Flameproof | Resistors, Fixed | 1.5 | 100 | 1 | 4 | 30 K | ||
![]() Enlarge | Carbon Film Resistors, Special Purpose, High Voltage | Resistors, Fixed | 10 | 5 | 50 K | 500 M | |||
![]() Enlarge | Carbon Film Resistors, Special Purpose, High Voltage | Resistors, Fixed | 10 | 5 | 1 K | 1 M | |||
![]() Enlarge | Carbon Film Resistors, Special Purpose, High Voltage | Resistors, Fixed | 20 | 5 | 100 K | 500 M | |||
![]() Enlarge | Carbon Film Resistors, Special Purpose, High Voltage | Resistors, Fixed | 20 | 5 | 1 K | 1 M | |||
![]() Enlarge | Carbon Film Resistors, Special Purpose, High Voltage | Resistors, Fixed | 30 | 5 | 100 K | 500 M | |||
![]() Enlarge | Carbon Film Resistors, Special Purpose, High Voltage | Resistors, Fixed | 30 | 5 | 1 K | 1 M | |||
![]() Enlarge | Carbon Film Resistors, Special Purpose, High Voltage | Resistors, Fixed | 35 | 5 | 300 K | 500 M | |||
![]() Enlarge | Carbon Film Resistors, Special Purpose, High Voltage | Resistors, Fixed | 35 | 5 | 1 K | 1 M | |||
![]() Enlarge | Carbon Film Resistors, Special Purpose, High Voltage | Resistors, Fixed | 60 | 5 | 400 K | 500 M | |||
![]() Enlarge | Carbon Film Resistors, Special Purpose, High Voltage | Resistors, Fixed | 60 | 5 | 1 K | 5 M | |||
![]() Enlarge | Carbon Film Resistors, Special Purpose, High Voltage | Resistors, Fixed | 100 | 5 | 700 K | 500 M | |||
![]() Enlarge | Carbon Film Resistors, Special Purpose, High Voltage | Resistors, Fixed | 100 | 5 | 1 K | 10 M | |||
![]() Enlarge | Wirewound Resistors, Open Style, Current Shunts, Custom Tailored, Very Low Value, High Precision | Resistors, Fixed | 1 | n/a | 100 | 1 | 1.67 m | 20 m | |
![]() Enlarge | Wirewound Resistors, Open Style, Current Shunts, Custom Tailored, Very Low Value, High Precision | Resistors, Fixed | 1.875 | n/a | 100 | 1 | 2.5 m | 10 m | |
![]() Enlarge | Carbon Film Resistors, Special Purpose, High Frequency Load (Tubes) | Resistors, Fixed | 2 | 200 | 2 | 50 | 50 | ||
![]() Enlarge | Carbon Film Resistors, Special Purpose, High Frequency Load (Tubes) | Resistors, Fixed | 10 | 200 | 2 | 50 | 50 | ||
![]() Enlarge | Wirewound Resistors, Special Purpose, Commercial, High Power | Resistors, Fixed | 40 | n/a | See datasheet | 5 | 0.5 | 24 K | |
![]() Enlarge | Carbon Film Resistors, Special Purpose, High Frequency Load (Tubes) | Resistors, Fixed | 40 | 200 | 2 | 50 | 50 | ||
![]() Enlarge | Wirewound Resistors, Special Purpose, Commercial, High Power | Resistors, Fixed | 50 | n/a | See datasheet | 5 | 1.0 | 44 K | |
![]() Enlarge | Carbon Film Resistors, Special Purpose, High Frequency Load (Tubes) | Resistors, Fixed | 55 | 200 | 2 | 50 | 50 | ||
![]() Enlarge | Wirewound Resistors, Special Purpose, Commercial, High Power | Resistors, Fixed | 70 | n/a | See datasheet | 5 | 0.5 | 24 K | |
![]() Enlarge | Wirewound Resistors, Special Purpose, Commercial, High Power | Resistors, Fixed | 100 | n/a | See datasheet | 5 | 1.0 | 44 K | |
![]() Enlarge | Carbon Film Resistors, Special Purpose, High Frequency Load (Tubes) | Resistors, Fixed | 120 | 200 | 2 | 50 | 50 |