Resistors, Fixed - Weldable
Showing 1 to 23 of 23 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Type ▲▼ | Power (W) ▲▼ | Case ▲▼ | Typical TCR (ppm/°C) ▲▼ | Min. Tolerance (%) ▲▼ | Resistance Min. (Ω) ▲▼ | Resistance Max. (Ω) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Metal Film Resistors, Axial, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | Resistors, Fixed | 0.05 | 25 | 0.1 | 10 | 796 K | ||
![]() Enlarge | Metal Film Resistors, Axial, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | Resistors, Fixed | 0.10 | 25 | 0.1 | 10 | 2 M | ||
![]() Enlarge | Metal Film Resistors, Axial, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | Resistors, Fixed | 0.125 | 25 | 0.1 | 10 | 3.01 M | ||
![]() Enlarge | Metal Film Resistors, Axial, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | Resistors, Fixed | 0.25 | 25 | 0.1 | 10 | 3.01 M | ||
![]() Enlarge | Metal Film Resistors, Axial, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | Resistors, Fixed | 0.50 | 25 | 0.1 | 10 | 3.01 M | ||
![]() Enlarge | Metal Film Resistors, Axial, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | Resistors, Fixed | 0.75 | 25 | 0.1 | 10 | 3.01 M | ||
![]() Enlarge | Metal Film Resistors, Axial, Industrial / High Reliability, Precision | Resistors, Fixed | 0.05 | 25 | 0.1 | 10 | 796 K | ||
![]() Enlarge | Metal Film Resistors, Axial, Industrial / High Reliability, Precision | Resistors, Fixed | 0.10 | 25 | 0.1 | 10 | 2 M | ||
![]() Enlarge | Metal Film Resistors, Military/Established Reliability, Hermetically-Sealed, MIL-PRF-55182 Qualified, Precision, Type RNR, Characteristics E and C | Resistors, Fixed | 0.10 | 25 | 0.1 | 10 | 1.21 M | ||
![]() Enlarge | Metal Film Resistors, Axial, Industrial / High Reliability, Precision | Resistors, Fixed | 0.125 | 25 | 0.1 | 10 | 3.01 M | ||
![]() Enlarge | Metal Film Resistors, Military/Established Reliability, Hermetically-Sealed, MIL-PRF-55182 Qualified, Precision, Type RNR, Characteristics E and C | Resistors, Fixed | 0.125 | 25 | 0.1 | 10 | 2.49 M | ||
![]() Enlarge | Metal Film Resistors, Axial, Industrial / High Reliability, Precision | Resistors, Fixed | 0.25 | 25 | 0.1 | 10 | 3.01 M | ||
![]() Enlarge | Metal Film Resistors, Military/Established Reliability, Hermetically-Sealed, MIL-PRF-55182 Qualified, Precision, Type RNR, Characteristics E and C | Resistors, Fixed | 0.25 | 25 | 0.1 | 10 | 4.99 M | ||
![]() Enlarge | Metal Film Resistors, Axial, Industrial / High Reliability, Precision | Resistors, Fixed | 0.50 | 25 | 0.1 | 10 | 3.01 M | ||
![]() Enlarge | Metal Film Resistors, Military/Established Reliability, Hermetically-Sealed, MIL-PRF-55182 Qualified, Precision, Type RNR, Characteristics E and C | Resistors, Fixed | 0.50 | 25 | 0.1 | 24.9 | 4.99 M | ||
![]() Enlarge | Metal Film Resistors, Axial, Industrial / High Reliability, Precision | Resistors, Fixed | 0.75 | 25 | 0.1 | 10 | 3.01 M | ||
![]() Enlarge | Metal Film Resistors, Military/Established Reliability, Hermetically-Sealed, MIL-PRF-55182 Qualified, Precision, Type RNR, Characteristics E and C | Resistors, Fixed | 0.75 | 25 | 0.1 | 24.9 | 4.99 M | ||
![]() Enlarge | Metal Film Resistors, Military/Established Reliability, Hermetically-Sealed, MIL-PRF-55182 Qualified, Precision, Type RNR, Characteristics E and C | Resistors, Fixed | 1.0 | 25 | 0.1 | 49.9 | 1.21 M | ||
![]() Enlarge | Metal Film Resistors, Military/Established Reliability, Hermetically-Sealed, MIL-PRF-55182 Qualified, Precision, Type RNR, Characteristics E and C | Resistors, Fixed | 2.0 | 25 | 0.1 | 49.9 | 1.21 M | ||
![]() Enlarge | Professional Metal Film Leaded Resistors | Resistors, Fixed | Zero Ohm Jumper | Zero Ohm Jumper | |||||
![]() Enlarge | Professional Metal Film Leaded Resistors | Resistors, Fixed | 0.4 | 0204 | 25 | 0.5 | 0.22 | 10 M | |
![]() Enlarge | Professional Metal Film Leaded Resistors | Resistors, Fixed | 0.6 | 0207 | 25 | 0.5 | 0.22 | 22 M | |
![]() Enlarge | Professional Metal Film Leaded Resistors | Resistors, Fixed | 1.0 | 0414 | 25 | 0.5 | 0.22 | 22 M |