SMD Power Metal Strip® Pulse Calculator

Model
Enter Resistance
Ω
Ambient Temperature
Low

℃

Medium

℃

High

℃

Compute
Reset
Export Results to PDF
Part Number

x-tolerance, yy-packaging code

Contact Sales
Help

Single Pulse Energy (Joules)
Time (seconds)
Low Operating Temp
Standard Temp
Max Operating Temp
Resistance:
Power Rating:
Derated:


Energy / Time = Peak Transient Power
Ambient
Temperature
(℃)
% Rated
Power
Derated
Power (W)
Wire Energy
(J)
Cross-Over
(sec)
STOL 1s (J)
STOL 5s (J)
Low
Medium
High
Low Operating Temp
Standard Temp
Max Operating Temp
Time
Energy
Time
Energy
Time
Energy
Cross Over
STOL 1 seconds
STOL 5 seconds
Power (W)
Current (A)
Power (W)
Current (A)
Power (W)
Current (A)
Cross Over
STOL 1 seconds
STOL 5 seconds