Search Results
RESULTS
Showing 1 to 18 of 18 entries
| Title | Image | Datasheet | Description | Buy Now |
|---|---|---|---|---|
| BU1206, BU1208, BU1210 | ![]() Enlarge | Enhanced isoCink+™ Bridge Rectifiers | ||
| IFLN-1210BE | ![]() Enlarge | High Impedance Surface Mount Common Mode Choke | ||
| IFLN-1210BE-A | ![]() Enlarge | Automotive High Impedance Surface Mount Common Mode Choke | ||
| IHLL-1210AB-1Z | ![]() Enlarge | Commercial Power Inductor, Low DCR | ||
| IHLP-1210ABEZ-5A | ![]() Enlarge | IHLP® Automotive Power Inductors, High Temperature (165 °C) | ||
| IHLP-1210ABEZ-5Z | ![]() Enlarge | IHLP® Commercial Power Inductors, High Temperature (165 °C) | ||
| IHLP-1210BZEZ-5A | ![]() Enlarge | IHLP® Automotive Inductors, High Temperature (165 °C) Series | ||
| IHLP-1210BZEZ-5Z | ![]() Enlarge | IHLP® Commercial Inductors, High Temperature (165 °C) Series | ||
| ILBB-1210, ILBB-1806, ILBB-1812 | ![]() Enlarge | Multilayer Ferrite Beads | ||
| IMC-1210 | ![]() Enlarge | Wirewound, Surface-Mount Molded Inductors | ||
| IMC-1210-100 | ![]() Enlarge | Wirewound, Surface Mount Molded Inductors | ||
| ISC-1210 | ![]() Enlarge | Wirewound, Surface-Mount, Molded, Shielded Inductors | ||
| MLV1210E3 | ![]() Enlarge | SMD 1210 Multilayer Varistor | ||
| PPTC1210E3 | ![]() Enlarge | SMD 1210 Polymer PTCs | ||
| SiP12107 | ![]() Enlarge | 5 V, 3 A Current-Mode Constant On-Time Synchronous Buck Regulator Not for New Designs | ||
| SiP12108, SiP12108A | ![]() Enlarge | 2.8 V to 5.5 V Input 5 A Synchronous Buck Regulator Not for New Designs | ||
| SiP12109DB, SiP12110DB | ![]() Enlarge | Reference Board User’s Manual Not for New Designs | ||
| SiP12107DB, SiP12108DB | ![]() | Demo Board User Manual for SiP12107 (3 A) and SiP12108 (5 A), 2.7 V to 5.5 V Synchronous Buck Regulators |