Search Results

RESULTS
Showing 1 to 25 of 41 entries
TitleImageDatasheetDescriptionBuy Now
GSOT03 to GSOT3685807
Enlarge
DatasheetSingle-Line ESD Protection in SOT-23
End of Life January-2025 - Alternative Device: VGSOT03 to VGSOT36
Cart
GSOT03C to GSOT36C85824
Enlarge
DatasheetTwo-Line ESD Protection in SOT-23
End of Life January-2025 - Alternative Device: VGSOT03C to VGSOT36C
Cart
MPM (Divider)60001
Enlarge
DatasheetMolded, SOT-23 Thin Film Resistor, Surface Mount Divider NetworkCart
MPMA (Divider)60113
Enlarge
DatasheetMatched Pair, Molded, Automotive, Thin Film, SOT-23, Resistor, Surface Mount Network, AEC-Q200 QualifiedCart
VCAN16A2-03S86206
Enlarge
DatasheetBidirectional Symmetrical (BiSy) Low Capacitance, Dual-Line ESD Protection Diode in SOT-23Cart
VCAN18A2-03S86310
Enlarge
DatasheetBidirectional Symmetrical (BiSy) Low Capacitance, Dual-Line ESD Protection Diode in SOT-23Cart
VCAN26A2-03S86324
Enlarge
DatasheetBidirectional Symmetrical (BiSy) Low Capacitance, Dual-Line ESD Protection Diode in SOT-23Cart
VCAN33A2-03S86323
Enlarge
DatasheetBidirectional Symmetrical (BiSy) Low Capacitance, Dual-Line ESD Protection Diode in SOT-23Cart
VCAN36A2-03S86207
Enlarge
DatasheetBidirectional Symmetrical (BiSy) Low Capacitance, Dual-Line ESD Protection Diode in SOT-23Cart
VETH100A203S86319
Enlarge
DatasheetTwo-Line Bidirectional ESD-Protection Diode in SOT-23Cart
VGSOT03 to VGSOT3686326
Enlarge
DatasheetSingle-Line ESD Protection Diode in SOT-23Cart
VGSOT03C to VGSOT36C86325
Enlarge
DatasheetTwo-Line ESD Protection Diode in SOT-23Cart
VR60088
Enlarge
DatasheetMolded, SOT-23 Thin Film Surface Mount Resistor/Capacitor Network
End of Life December-2017
Cart
VR2RA1-03S86485
Enlarge
DatasheetLow capacitance Rail to Rail ESD-protection diode in SOT-23Cart
3D Models86120SOT-23_J
91-5209-x72131Tape Drawing for SOT-23 (T1 and T2 Methods)
93-5218-171346SOT-23 5L Reel
93-5219-171345Tape Drawing for SOT-23 5L/6L
547971196TO-236 (SOT-23)
588570701SOT-23 (5L & 6L)
588971968SOT-23 5/6L (Power IC Only)
590172301SOT-23 3-Leads(Power IC Only)
AN80770739Mounting LITTLE FOOT SOT-23 Power MOSFETs
Application Note 82672609Recommended Minimum Pads For SOT-23
Fast Facts48557New ESD Protection Devices: 2-Line Series in Small Size SOT-323 Package and Additional 33 V Device in SOT-23 Package; AEC-Q101 Qualified Versions Available
Document Type
Reset