Search Results
RESULTS
Showing 1 to 19 of 19 entries
| Title | Image | Datasheet | Description | Buy Now |
|---|---|---|---|---|
| WSLP | ![]() Enlarge | Power Metal Strip® Resistors, Very High Power (to 3 W), Low Value (Down to 0.0005 Ω), Surface-Mount | ||
| WSLP...18 | ![]() Enlarge | Power Metal Strip® Resistors, Very High Power (1 W), Low Value (Down to 0.005 Ohm), Surface-Mount | ||
| WSLP2726 | ![]() Enlarge | Power Metal Strip® Resistors, Very High Power (to 12 W), Low Value (Down to 0.0002 Ω), Surface-Mount | ||
| WSLP3921, WSLP5931 | ![]() Enlarge | Power Metal Strip® Resistors, Very High Power (to 15 W), Low Value (Down to 0.0001 Ω), Surface-Mount | ||
| WSLP4026 | ![]() Enlarge | Power Metal Strip® Resistors, Very High Power (to 12 W), Low Value (Down to 0.0002 Ω), Surface Mount | ||
| 3D Model | ![]() | WSLP...18 | ||
| 3D Models | ![]() | WSLP | ||
| 3D Models | ![]() | WSLP3921 | ||
| 3D Models | ![]() | WSLP2726 | ||
| 3D Models | ![]() | WSLP4026 | ||
| 3D Models | ![]() | WSLP5931 | ||
| Infographic | ![]() | WSLP Series - Current Sense Resistors, High Power, Low Resistance - In a Nutshell | ||
| Product Sheet | ![]() | WSLP2726, WSLP4026 - High Power, 5 W to 7 W, Four-Terminal Surface-Mount Power Metal Strip® Resistors | ||
| Product Sheet | ![]() | WSLP2010 - Power Metal Strip® Resistors | ||
| Product Sheet | ![]() | WSLP 1206 - Very High-Power (1-W) SMD Power Metal Strip Resistor | ||
| Product Sheet | ![]() | WSLP3921 and WSLP5931 | ||
| Product Sheet | ![]() | WSLP - Power Metal Strip Resistor | ||
| Product Sheet | ![]() | WSLP0805...18 - Power Metal Strip® Resistors, Very High Power (1 W), Low Value (Down to 0.005 Ω), Surface-Mount | ||
| SAP Part Numbering | ![]() | Wirewound Resistors_WSLP |