Thyristors - On-state current 100 to 400 A
Showing 1 to 40 of 40 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Package ▲▼ | Circuit Configuration ▲▼ | IT(AV) (A) ▲▼ | VDRM/VRRM (V) ▲▼ | VTM at 25 °C (V) ▲▼ | IGT (mA) ▲▼ | TJ (°C) ▲▼ |
---|---|---|---|---|---|---|---|---|
Enlarge | A-PUK (TO-200AB) | Single SCR | 350 | 1800 | 1.96 | 90 | -40 to +125 | |
Enlarge | A-PUK (TO-200AB) | Single SCR | 350 | 1600 | 1.96 | 90 | -40 to +125 | |
Enlarge | A-PUK (TO-200AB) | Single SCR | 350 | 1200 | 1.96 | 90 | -40 to +125 | |
Enlarge | A-PUK (TO-200AB) | Single SCR | 350 | 800 | 1.96 | 90 | -40 to +125 | |
Enlarge | A-PUK (TO-200AB) | Single SCR | 350 | 400 | 1.96 | 90 | -40 to +125 | |
Enlarge | A-PUK (TO-200AB) | Single SCR | 350 | 2000 | 1.96 | 90 | -40 to +125 | |
Enlarge | TO-118 (TO-209AE) | Single SCR | 300 | 1800 | 1.28 | 200 | -40 to +125 | |
Enlarge | TO-118 (TO-209AE) | Single SCR | 300 | 1600 | 1.28 | 200 | -40 to +125 | |
Enlarge | TO-118 (TO-209AE) | Single SCR | 300 | 1200 | 1.28 | 200 | -40 to +125 | |
Enlarge | TO-118 (TO-209AE) | Single SCR | 300 | 800 | 1.28 | 200 | -40 to +125 | |
Enlarge | TO-118 (TO-209AE) | Single SCR | 300 | 400 | 1.28 | 200 | -40 to +125 | |
Enlarge | TO-118 (TO-209AE) | Single SCR | 300 | 2000 | 1.28 | 200 | -40 to +125 | |
Enlarge | TO-118 (TO-209AE) | Single SCR | 330 | 1600 | 1.52 | 200 | -40 to +125 | |
Enlarge | TO-118 (TO-209AE) | Single SCR | 330 | 1400 | 1.52 | 200 | -40 to +125 | |
Enlarge | TO-118 (TO-209AE) | Single SCR | 330 | 1200 | 1.52 | 200 | -40 to +125 | |
Enlarge | TO-118 (TO-209AE) | Single SCR | 330 | 800 | 1.52 | 200 | -40 to +125 | |
Enlarge | TO-118 (TO-209AE) | Single SCR | 330 | 400 | 1.52 | 200 | -40 to +125 | |
Enlarge | TO-118 (TO-209AE) | Single SCR | 330 | 2000 | 1.52 | 200 | -40 to +125 | |
Enlarge | TO-93 (TO-209AB) | Single SCR | 180 | 1000 | 1.35 | 65 | -40 to +125 | |
Enlarge | TO-93 (TO-209AB) | Single SCR | 180 | 800 | 1.35 | 65 | -40 to +125 | |
Enlarge | TO-93 (TO-209AB) | Single SCR | 180 | 400 | 1.35 | 65 | -40 to +125 | |
Enlarge | TO-93 (TO-209AB) | Single SCR | 200 | 1200 | 1.75 | 150 | -40 to +125 | |
Enlarge | TO-93 (TO-209AB) | Single SCR | 200 | 800 | 1.75 | 150 | -40 to +125 | |
Enlarge | TO-93 (TO-209AB) | Single SCR | 200 | 400 | 1.75 | 150 | -40 to +125 | |
Enlarge | TO-93 (TO-209AB) | Single SCR | 200 | 2000 | 1.75 | 150 | -40 to +125 | |
Enlarge | TO-93 (TO-209AB) | Single SCR | 200 | 1600 | 1.75 | 150 | -40 to +125 | |
Enlarge | TO-93 (TO-209AB) | Single SCR | 230 | 400 | 1.55 | 150 | -40 to +125 | |
Enlarge | TO-93 (TO-209AB) | Single SCR | 230 | 800 | 1.55 | 150 | -40 to +125 | |
Enlarge | TO-93 (TO-209AB) | Single SCR | 230 | 1200 | 1.55 | 150 | -40 to +125 | |
Enlarge | TO-93 (TO-209AB) | Single SCR | 230 | 1600 | 1.55 | 150 | -40 to +125 | |
Enlarge | TO-93 (TO-209AB) | Single SCR | 230 | 1400 | 1.55 | 150 | -40 to +125 | |
Enlarge | TO-93 (TO-209AB) | Single SCR | 280 | 600 | 1.28 | 150 | -40 to +125 | |
Enlarge | TO-93 (TO-209AB) | Single SCR | 280 | 400 | 1.28 | 150 | -40 to +125 | |
Enlarge | TO-94 (TO-209AC) | Single SCR | 110 | 1200 | 1.57 | 80 | -40 to +140 | |
Enlarge | TO-94 (TO-209AC) | Single SCR | 110 | 800 | 1.57 | 80 | -40 to +140 | |
Enlarge | TO-94 (TO-209AC) | Single SCR | 110 | 400 | 1.57 | 80 | -40 to +140 | |
Enlarge | TO-94 (TO-209AC) | Single SCR | 110 | 1600 | 1.52 | 150 | -40 to +125 | |
Enlarge | TO-94 (TO-209AC) | Single SCR | 110 | 1200 | 1.52 | 150 | -40 to +125 | |
Enlarge | TO-94 (TO-209AC) | Single SCR | 110 | 800 | 1.52 | 150 | -40 to +125 | |
Enlarge | TO-94 (TO-209AC) | Single SCR | 110 | 400 | 1.52 | 150 | -40 to +125 |