Thyristors - On-state current below 10 A
Showing 1 to 6 of 6 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ ![]() | Product Image | Package ▲▼ ![]() | Circuit Configuration ▲▼ ![]() | IT(AV) (A) ▲▼ ![]() | VDRM/VRRM (V) ▲▼ ![]() | VFM at 25 °C (V) ▲▼ ![]() | IGT (mA) ▲▼ ![]() | TJ (°C) ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|
![]() Enlarge | D2PAK (TO-263AB) | Single SCR | 6.5 | 800 | 1.15 | 15 | -40 to +125 | |
![]() Enlarge | TO-220AB 3L | Single SCR | 8 | 800 | 1.2 | 15 | -40 to 125 | |
![]() Enlarge | D2PAK (TO-263AB) | Single SCR | 8 | 800 | 1.2 | 15 | -40 to +125 | |
![]() Enlarge | TO-220AB | Single SCR | 8 | 800 | 1.2 | 15 | -40 to +125 | |
![]() Enlarge | D2PAK (TO-263AB) | Single SCR | 8 | 800 | 1.2 | 15 | -40 to +125 | |
![]() Enlarge | TO-220AB 3L | Single SCR | 6.5 | 800 | 1.15 | 15 | -40 to 125 |