Thyristors - Phase Control Discrete
Phase control discrete thyristors from Vishay are available in more than a dozen package types and with voltage ratings from 4 V to 2600 V.
To select multiple values, Ctrl-click or click-drag over the items
Showing 1 to 25 of 127 entries
Click the arrows to sort the columns in ascending or descending order
| Series ▲▼ | Product Image | IT(AV) (A) ▲▼ | TC (°C) ▲▼ | IT(RMS) (A) ▲▼ | VDRM/VRRM (V) ▲▼ | ITSM at 50 Hz (A) ▲▼ | ITSM at 60 Hz (A) ▲▼ | VTM at ITM (V at A) ▲▼ | TJ (°C) ▲▼ | dV/dt (V/µs) ▲▼ | Package ▲▼ | Circuit Configuration ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | 100 | 103 | 157 | 1200 | 935 | -40 to +150 | TO-247AD 3L | Single SCR | ||||
![]() Enlarge | 100 | 103 | 157 | 1200 | 935 | -40 to +150 | TO-247AD 3L | Single SCR | ||||
![]() Enlarge | 10 | 85 | 25 | 1000 | 225 | 240 | 1.75 at 32 | -65 to +125 | 100 | TO-48 (TO-208AA) | Single SCR | |
![]() Enlarge | 10 | 85 | 25 | 800 | 225 | 240 | 1.75 at 32 | -65 to +125 | 100 | TO-48 (TO-208AA) | Single SCR | |
![]() Enlarge | 10 | 85 | 25 | 600 | 225 | 240 | 1.75 at 32 | -65 to +125 | 100 | TO-48 (TO-208AA) | Single SCR | |
![]() Enlarge | 10 | 85 | 25 | 400 | 225 | 240 | 1.75 at 32 | -65 to +125 | 100 | TO-48 (TO-208AA) | Single SCR | |
![]() Enlarge | 10 | 85 | 25 | 200 | 225 | 240 | 1.75 at 32 | -65 to +125 | 100 | TO-48 (TO-208AA) | Single SCR | |
![]() Enlarge | 10 | 85 | 25 | 100 | 225 | 240 | 1.75 at 32 | -65 to +125 | 100 | TO-48 (TO-208AA) | Single SCR | |
![]() Enlarge | 10 | 85 | 25 | 1200 | 225 | 240 | 1.75 at 32 | -65 to +125 | 100 | TO-48 (TO-208AA) | Single SCR | |
![]() Enlarge | 6.5 | 112 | 10 | 800 | 110 | 1.15 at 6.5 | -40 to 125 | 150 | TO-220AB 3L | Single SCR | ||
![]() Enlarge | 6.5 | 112 | 10 | 800 | 110 | 1.15 at 6.5 | -40 to +125 | 150 | D2PAK (TO-263AB) | Single SCR | ||
![]() Enlarge | 8 | 108 | 12.5 | 800 | 110 | 1.2 at 8 | -40 to 125 | 150 | TO-220AB 3L | Single SCR | ||
![]() Enlarge | 8 | 108 | 12.5 | 800 | 110 | 1.2 at 8 | -40 to +125 | 150 | TO-220AB | Single SCR | ||
![]() Enlarge | 8 | 108 | 12.5 | 800 | 110 | 1.2 at 8 | -40 to +125 | 150 | D2PAK (TO-263AB) | Single SCR | ||
![]() Enlarge | 8 | 108 | 12.5 | 800 | 110 | 1.2 at 8 | -40 to +125 | 150 | D2PAK (TO-263AB) | Single SCR | ||
![]() Enlarge | 16 | 85 | 35 | 1000 | 340 | 360 | 1.75 at 50 | -65 to +125 | 100 | TO-48 (TO-208AA) | Single SCR | |
![]() Enlarge | 16 | 85 | 35 | 800 | 340 | 360 | 1.75 at 50 | -65 to +125 | 100 | TO-48 (TO-208AA) | Single SCR | |
![]() Enlarge | 16 | 85 | 35 | 600 | 340 | 360 | 1.75 at 50 | -65 to +125 | 100 | TO-48 (TO-208AA) | Single SCR | |
![]() Enlarge | 16 | 85 | 35 | 400 | 340 | 360 | 1.75 at 50 | -65 to +125 | 100 | TO-48 (TO-208AA) | Single SCR | |
![]() Enlarge | 16 | 85 | 35 | 200 | 340 | 360 | 1.75 at 50 | -65 to +125 | 100 | TO-48 (TO-208AA) | Single SCR | |
![]() Enlarge | 16 | 85 | 35 | 100 | 340 | 360 | 1.75 at 50 | -65 to +125 | 100 | TO-48 (TO-208AA) | Single SCR | |
![]() Enlarge | 16 | 85 | 35 | 1200 | 340 | 360 | 1.75 at 50 | -65 to +125 | 100 | TO-48 (TO-208AA) | Single SCR | |
![]() Enlarge | 10 | 98 | 16 | 800 | 200 | 1.4 at 10 | -40 to 125 | 500 | TO-220AB 3L | Single SCR | ||
![]() Enlarge | 10 | 98 | 16 | 1200 | 200 | 1.4 at 10 | -40 to 125 | 500 | TO-220AB 3L | Single SCR | ||
![]() Enlarge | 10 | 70 | 16 | 800 | 200 | 1.4 at 10 | -40 to 125 | 500 | 3L TO-220 FullPAK | Single SCR |