Thyristors - Phase Control Discrete
Phase control discrete thyristors from Vishay are available in more than a dozen package types and with voltage ratings from 4 V to 2600 V.
Showing 1 to 50 of 116 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Image | Package ▲▼ | Circuit Configuration ▲▼ | IT(AV) (A) ▲▼ | VDRM/VRRM (V) ▲▼ | VTM (V) ▲▼ | IGT (mA) ▲▼ | TJ (°C) ▲▼ |
|---|---|---|---|---|---|---|---|---|
![]() Enlarge | TO-247AD 3L | Single SCR | 100 | 1200 | 1.17 | 100 | -40 to +150 | |
![]() Enlarge | TO-247AD 3L | Single SCR | 100 | 1200 | 1.17 | 100 | -40 to +150 | |
![]() Enlarge | TO-48 (TO-208AA) | Single SCR | 10 | 1000 | 1.75 | 60 | -65 to +125 | |
![]() Enlarge | TO-48 (TO-208AA) | Single SCR | 10 | 800 | 1.75 | 60 | -65 to +125 | |
![]() Enlarge | TO-48 (TO-208AA) | Single SCR | 10 | 600 | 1.75 | 60 | -65 to +125 | |
![]() Enlarge | TO-48 (TO-208AA) | Single SCR | 10 | 400 | 1.75 | 60 | -65 to +125 | |
![]() Enlarge | TO-48 (TO-208AA) | Single SCR | 10 | 200 | 1.75 | 60 | -65 to +125 | |
![]() Enlarge | TO-48 (TO-208AA) | Single SCR | 10 | 100 | 1.75 | 60 | -65 to +125 | |
![]() Enlarge | TO-48 (TO-208AA) | Single SCR | 10 | 1200 | 1.75 | 60 | -65 to +125 | |
![]() Enlarge | TO-220AB 3L | Single SCR | 6.5 | 800 | 1.15 | 15 | -40 to 125 | |
![]() Enlarge | D2PAK (TO-263AB) | Single SCR | 6.5 | 800 | 1.15 | 15 | -40 to +125 | |
![]() Enlarge | TO-94 (TO-209AC) | Single SCR | 110 | 1200 | 1.57 | 80 | -40 to +140 | |
![]() Enlarge | TO-94 (TO-209AC) | Single SCR | 110 | 800 | 1.57 | 80 | -40 to +140 | |
![]() Enlarge | TO-94 (TO-209AC) | Single SCR | 110 | 400 | 1.57 | 80 | -40 to +140 | |
![]() Enlarge | TO-220AB 3L | Single SCR | 8 | 800 | 1.2 | 15 | -40 to 125 | |
![]() Enlarge | TO-220AB | Single SCR | 8 | 800 | 1.2 | 15 | -40 to +125 | |
![]() Enlarge | D2PAK (TO-263AB) | Single SCR | 8 | 800 | 1.2 | 15 | -40 to +125 | |
![]() Enlarge | D2PAK (TO-263AB) | Single SCR | 8 | 800 | 1.2 | 15 | -40 to +125 | |
![]() Enlarge | TO-48 (TO-208AA) | Single SCR | 16 | 1000 | 1.75 | 60 | -65 to +125 | |
![]() Enlarge | TO-48 (TO-208AA) | Single SCR | 16 | 800 | 1.75 | 60 | -65 to +125 | |
![]() Enlarge | TO-48 (TO-208AA) | Single SCR | 16 | 600 | 1.75 | 60 | -65 to +125 | |
![]() Enlarge | TO-48 (TO-208AA) | Single SCR | 16 | 400 | 1.75 | 60 | -65 to +125 | |
![]() Enlarge | TO-48 (TO-208AA) | Single SCR | 16 | 200 | 1.75 | 60 | -65 to +125 | |
![]() Enlarge | TO-48 (TO-208AA) | Single SCR | 16 | 100 | 1.75 | 60 | -65 to +125 | |
![]() Enlarge | TO-48 (TO-208AA) | Single SCR | 16 | 1200 | 1.75 | 60 | -65 to +125 | |
![]() Enlarge | TO-220AB 3L | Single SCR | 10 | 800 | 1.4 | 60 | -40 to 125 | |
![]() Enlarge | TO-220AB 3L | Single SCR | 10 | 1200 | 1.4 | 60 | -40 to 125 | |
![]() Enlarge | 3L TO-220 FullPAK | Single SCR | 10 | 800 | 1.4 | 60 | -40 to 125 | |
![]() Enlarge | 3L TO-220 FullPAK | Single SCR | 10 | 1200 | 1.4 | 60 | -40 to 125 | |
![]() Enlarge | D2PAK (TO-263AB) | Single SCR | 10 | 800 | 1.4 | 60 | -40 to 125 | |
![]() Enlarge | D2PAK (TO-263AB) | Single SCR | 10 | 1200 | 1.4 | 60 | -40 to 125 | |
![]() Enlarge | D2PAK (TO-263AB) | Single SCR | 10 | 1600 | 1.4 | 60 | -40 to +125 | |
![]() Enlarge | TO-93 (TO-209AB) | Single SCR | 180 | 1000 | 1.35 | 65 | -40 to +125 | |
![]() Enlarge | TO-93 (TO-209AB) | Single SCR | 180 | 800 | 1.35 | 65 | -40 to +125 | |
![]() Enlarge | TO-93 (TO-209AB) | Single SCR | 180 | 400 | 1.35 | 65 | -40 to +125 | |
![]() Enlarge | TO-48 (TO-208AA) | Single SCR | 22 | 1000 | 1.70 | 60 | -65 to +125 | |
![]() Enlarge | TO-48 (TO-208AA) | Single SCR | 22 | 800 | 1.70 | 60 | -65 to +125 | |
![]() Enlarge | TO-48 (TO-208AA) | Single SCR | 22 | 600 | 1.70 | 60 | -65 to +125 | |
![]() Enlarge | TO-48 (TO-208AA) | Single SCR | 22 | 400 | 1.70 | 60 | -65 to +125 | |
![]() Enlarge | TO-48 (TO-208AA) | Single SCR | 22 | 200 | 1.70 | 60 | -65 to +125 | |
![]() Enlarge | TO-48 (TO-208AA) | Single SCR | 22 | 100 | 1.70 | 60 | -65 to +125 | |
![]() Enlarge | TO-48 (TO-208AA) | Single SCR | 22 | 1200 | 1.70 | 60 | -65 to +125 | |
![]() Enlarge | TO-48 (TO-208AA) | Single SCR | 25 | 100 | 1.70 | 60 | -65 to +125 | |
![]() Enlarge | TO-48 (TO-208AA) | Single SCR | 25 | 200 | 1.70 | 60 | -65 to +125 | |
![]() Enlarge | TO-48 (TO-208AA) | Single SCR | 25 | 400 | 1.70 | 60 | -65 to +125 | |
![]() Enlarge | TO-48 (TO-208AA) | Single SCR | 25 | 600 | 1.70 | 60 | -65 to +125 | |
![]() Enlarge | TO-48 (TO-208AA) | Single SCR | 25 | 800 | 1.70 | 60 | -65 to +125 | |
![]() Enlarge | TO-48 (TO-208AA) | Single SCR | 25 | 1000 | 1.70 | 60 | -65 to +125 | |
![]() Enlarge | TO-48 (TO-208AA) | Single SCR | 25 | 1200 | 1.70 | 60 | -65 to +125 | |
![]() Enlarge | TO-220AB 3L | Single SCR | 16 | 800 | 1.25 | 45 | -40 to 125 |