Thyristors - TO-209
Showing 1 to 9 of 9 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
| Part Number ▲▼  | Product Image | Package ▲▼  | Circuit Configuration ▲▼  | IT(AV) (A) ▲▼  | VDRM/VRRM (V) ▲▼  | VFM at 25 °C (V) ▲▼  | IGT (mA) ▲▼  | TJ (°C) ▲▼  | 
|---|---|---|---|---|---|---|---|---|
|  Enlarge | TO-93 (TO-209AB) | Single SCR | 180 | 1000 | 1.35 | 65 | -40 to +125 | |
|  Enlarge | TO-93 (TO-209AB) | Single SCR | 180 | 800 | 1.35 | 65 | -40 to +125 | |
|  Enlarge | TO-93 (TO-209AB) | Single SCR | 180 | 400 | 1.35 | 65 | -40 to +125 | |
|  Enlarge | TO-94 (TO-209AC) | Single SCR | 110 | 1200 | 1.57 | 80 | -40 to +140 | |
|  Enlarge | TO-94 (TO-209AC) | Single SCR | 110 | 800 | 1.57 | 80 | -40 to +140 | |
|  Enlarge | TO-94 (TO-209AC) | Single SCR | 110 | 400 | 1.57 | 80 | -40 to +140 | |
|  Enlarge | TO-94 (TO-209AC) | Single SCR | 80 | 1200 | 1.60 | 120 | -40 to +125 | |
|  Enlarge | TO-94 (TO-209AC) | Single SCR | 80 | 800 | 1.60 | 120 | -40 to +125 | |
|  Enlarge | TO-94 (TO-209AC) | Single SCR | 80 | 400 | 1.60 | 120 | -40 to +125 | 
 
                 
                         
                         
                         
                     
 
 
                 
 
 


 
 
 
 
 
 
 
                                                             
                                                            