Thyristors - TO-263
Showing 1 to 15 of 15 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Package ▲▼ | Circuit Configuration ▲▼ | IT(AV) (A) ▲▼ | VDRM/VRRM (V) ▲▼ | VTM at 25 °C (V) ▲▼ | IGT (mA) ▲▼ | TJ (°C) ▲▼ |
---|---|---|---|---|---|---|---|---|
Enlarge | D2PAK (TO-263AB) | Single SCR | 6.5 | 800 | 1.15 | 15 | -40 to +125 | |
Enlarge | D2PAK (TO-263AB) | Single SCR | 8 | 800 | 1.2 | 15 | -40 to +125 | |
Enlarge | D2PAK (TO-263AB) | Single SCR | 8 | 800 | 1.2 | 15 | -40 to +125 | |
Enlarge | D2PAK (TO-263AB) | Single SCR | 10 | 800 | 1.4 | 60 | -40 to 125 | |
Enlarge | D2PAK (TO-263AB) | Single SCR | 10 | 1200 | 1.4 | 60 | -40 to 125 | |
Enlarge | D2PAK (TO-263AB) | Single SCR | 10 | 1600 | 1.4 | 60 | -40 to +125 | |
Enlarge | D2PAK (TO-263AB) | Single SCR | 16 | 800 | 1.25 | 45 | -40 to +125 | |
Enlarge | D2PAK (TO-263AB) | Single SCR | 16 | 1200 | 1.25 | 45 | -40 to +125 | |
Enlarge | D2PAK 2L (TO-263AB 2L) | Single SCR | 16 | 1200 | 1.25 | 45 | -40 to +125 | |
Enlarge | D2PAK 2L (TO-263AB 2L) | Single SCR | 16 | 1200 | 1.25 | 45 | -40 to +125 | |
Enlarge | D2PAK (TO-263AB) | Single SCR | 16 | 1200 | 1.25 | 45 | -40 to +125 | |
Enlarge | D2PAK (TO-263AB) | Single SCR | 16 | 1600 | 1.25 | 45 | -40 to +125 | |
Enlarge | D2PAK 2L (TO-263AB 2L) | Single SCR | 16 | 1600 | 1.25 | 45 | -40 to +125 | |
Enlarge | D2PAK 2L (TO-263AB 2L) | Single SCR | 16 | 1600 | 1.25 | 45 | -40 to +125 | |
Enlarge | D2PAK (TO-263AB) | Single SCR | 16 | 1600 | 1.25 | 45 | -40 to +125 |