|
X
|
The IFLR series offers saturation currents up to 71 A, DCR as low as 0.26 mΩ, and inductance down to 0.072 µH, making it ideal for high-frequency VRM10.0, point-of-load converters, and DC/DC power supplies in notebooks, desktops, and servers. With multiple case sizes and a frequency range up to 2 MHz, these inductors deliver compact, efficient performance for space-constrained designs
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®