|
X
|
Surface-mount and through-hole common mode chokes rated up to 1500 VDC dielectric withstand, supporting up to 20 A current and 150 °C operation. Ideal for DC/DC converters, motor noise suppression, and EMI filtering in high-current, high-temperature environments.
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®