Vishay Inductor

Why Vishay Resistors?

Unmatched in Selection and Reliability

Vishay Inductor

Reliability

Vishay Inductor

Level of Quality

Vishay Inductor

Longevity & Experience

Vishay Inductor

Breadth of Offering

Vishay Inductor

Our Automotive Grade goes above and beyond AEC-Q200. Our established reliability Military and ESCC offering is backed by rigorous testing.

About Resistors

Global Leader

Current Sense | Thin Film | MELF | Wirewound | Power Thick Film

0+ Years

Resistor Experience

Comprehensive range of technologies

powered by decades of innovation

Applications

Stability and Precision in Automotive

Automotive Grade
Level of Quality.png

In electric and hybrid electric vehicle (EV / HEV) inverters, resistors play a critical role in ensuring safe and efficient power conversion. We offer a vast resistor portfolio of AEC-Q200 qualified components that meet the need for stable, precise, and robust electronics over the entire lifetime of the vehicle.

WSL

WSL
TNPV e3, TNPW e3, MC AT

TNPV e3, TNPW e3, MC AT

LPSA, LTO, LTA, DTO, D2TO

LPSA, LTO, LTA, DTO, D2TO

EV / HEV Inverters

Resistors in EV / HEV inverters serve crucial functions to manage power flow and protect key components. Resistors help regulate energy and protect delicate electronics.

  • Excellent overall stability in different environments
  • Outstanding moisture resistance
  • Extraordinary temperature cycling robustness
  • Superior sulfur resistance verified according to ASTM B 809 and ANSI/EIA-977
  • Advanced ESD and pulse handling

High Reliability for Server Systems

Longevity and Experience.png

Our comprehensive portfolio of high precision, high stability resistors — qualified to AEC-Q200 standards — delivers the reliability needed for continuous operation in data centers and AI infrastructures. They’re optimal for current sensing, voltage regulation, inrush current limiting, and thermal management within power conversion circuits.

CRCW e3

CRCW e3
RCA-SR e3

RCA-SR e3

AI Servers

High frequency resistors help ensure safe and efficient operation across the entire life cycle of next-generation AI servers.

  • High precision for accurate current sensing in VRMs and power supplies
  • Excellent stability under high thermal and electrical stress
  • Exceptional moisture resistance for data center environments

High Frequency

Breadth of Offering.png

Vishay’s variety of standard and custom high frequency resistors are specially designed to perform reliably in circuits operating at radio frequencies (RF) and microwave frequencies, typically above 100 MHz and into the GHz range.

CH, CHA

CH, CHA
RP, RS, TV AP, AT

RP, RS, TV AP, AT

RF Devices

High frequency resistors offer tight tolerance and low temperature coefficients, which are essential for maintaining consistent performance in sensitive RF applications. Some are also designed to dissipate RF power efficiently, making them suitable for telecom, imaging, and radar applications — including those in the military and automotive markets.

  • Stable performance up to 70 GHz even under harsh conditions
  • Best in class RF performance across entire frequency range (Z/R)
  • BeO (+30 % power dissipation vs. AlN)
  • Copper tungsten flange (E-type) for thermal cycling
  • Customizable

Space Exploration

Reliability.png

Vishay’s 55342 resistors are trusted by NASA and aerospace OEMs worldwide. With decades of flight heritage and compliance with the most demanding standards, they are the go-to choice for mission-critical systems.

Thin / Thick Film Military Chip Resistor

Thin / Thick Film Military Chip Resistor

LEO, JWST, and Missile Systems

Qualified to MIL-PRF-55342, these resistors ensure compliance with stringent military standards for performance, reliability, and environmental resilience. They’re also supported by Vishay’s long product life cycle and traceable manufacturing — important for defense programs with extended service lives.

  • Engineered for harsh environments
  • Established reliability levels for AMS applications
  • Custom design solutions

Custom Solutions

Vishay's Custom Capability Solutions offer tailored components and assemblies to meet specific customer requirements across diverse industries.

Learn More About Custom Solutions

Reference Designs

To accelerate your development, Vishay provides reference designs — highly reliable solutions that leverage the best of our component technology.

Learn More About Reference Designs
About Vishay

While boasting an ever-growing portfolio of discrete semiconductors and passive components, we support the growing needs of our customers by committing to:

Higher capacity readiness

(and shorter lead times)

New product releases

to continue supporting 80% of your BOM in power applications

Increased technical resources

to support your design needs
Vishay is close by:

We operate in every region to meet you wherever you are.

map marked.png
$0B

investment in capacity expansion (2024-2028)

0+

Patents

0+

Years of technological leadership in the components industry

0+

Vishay Employees Worldwide