|
X
|
PTCSL thermistors feature fast response, well-defined trip temperatures (80 °C to 150 °C), and compact radial-leaded design. AEC-Q200 qualified and coated for durability, they’re ideal for motor drives, lighting, converters, and industrial electronics.
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®