|
X
|
PTCCL thermistors offer fast response and automatic reset for overload protection in metering, signal, and digital circuits. Rated up to 1000 V, they operate on AC or DC and are UL-approved, making them ideal for instrumentation and telecom applications.
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®