|
X
|
PTCEL thermistors offer energy absorption up to 340 J, withstand voltages up to 1200 V, and endure over 100,000 inrush cycles. PTCES thermistors offer up to 340 J energy absorption and 1200 VDC withstand capability, with over 100,000 inrush cycles.
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®