Analog Switches and Multiplexers
Vishay offers analog switches in all major configuration types (SPST, SPDT, DPST, DPDT) and in nearly 20 surface-mount and through-hole package types. Applications include data acquisition, industrial process control, test and measurement, and medical systems as well as signal switching in cell phones, set-top boxes, PDAs, media players, and video games.
- Parametric Search
- Analog Switches and Multiplexers
- Design Tools
- Document Library
- Press Releases
- Product Videos
To select multiple values, Ctrl-click or click-drag over the items
Supply
Min.
(V)
Supply
Max.
(V)
Supply
Min.
(V)
Supply
Max.
(V)
Resistance
(Ω)
(nA)
Max.
(nA)
Max.
(ns)
(pC)
&
OIRR
(dB)
(pF)
(pF)
Bandwidth
(MHz)
Part Number ▲▼ | Configuration ▲▼ | Single Supply Min. (V) ▲▼ | Single Supply Max. (V) ▲▼ | Dual Supply Min. (V) ▲▼ | Dual Supply Max. (V) ▲▼ | On- Resistance (Ω) ▲▼ | Is(on) Typ. (nA) ▲▼ | Is(off) Max. (nA) ▲▼ | ton Max. (ns) ▲▼ | QINJ (pC) ▲▼ | XTALK & OIRR (dB) ▲▼ | Package ▲▼ | CS(on) (pF) ▲▼ | CS(off) (pF) ▲▼ | -3 dB Bandwidth (MHz) ▲▼ | Interface ▲▼ | Single Supply Operation ▲▼ | Dual Supply Operation ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8:1 x 1 | 4.5 | 24 | 4.5 | 16.5 | 3.9 | 0.05 | 0.55 | 130 | -31 | -58 | QFN-16 4 x 4 | 13 | 55 | Parallel | Yes | Yes | ||
4:1 x 2 | 4.5 | 24 | 4.5 | 16.5 | 3.9 | 0.05 | 0.55 | 130 | -103 | -58 | QFN-16 4 x 4 | 13 | 90 | Parallel | Yes | Yes | ||
SPST x 4, NC | 4.5 | 24 | 4.5 | 16.5 | 1.5 | 0.05 | 0.5 | 140 | -41 | -104 | QFN-16 4 x 4 | 24 | 150 | Binary | Yes | Yes | ||
SPST x 4, NC | 4.5 | 24 | 4.5 | 16.5 | 1.5 | 0.05 | 0.5 | 140 | -41 | -104 | TSSOP-16 | 24 | 150 | Binary | Yes | Yes | ||
SPST x 4, NC | 4.5 | 24 | 4.5 | 16.5 | 1.5 | 0.05 | 0.5 | 140 | -41 | -104 | QFN-16 4 x 4 | 24 | 150 | Binary | Yes | Yes | ||
SPST x 4, NC | 4.5 | 24 | 4.5 | 16.5 | 1.5 | 0.05 | 0.5 | 140 | -41 | -104 | TSSOP-16 | 24 | 150 | Binary | Yes | Yes | ||
SPST x 4, NC | 4.5 | 24 | 4.5 | 16.5 | 1.5 | 0.05 | 0.5 | 140 | -41 | -104 | TSSOP-16 | 24 | 150 | Binary | Yes | Yes | ||
SPST x 4, NC | 4.5 | 24 | 4.5 | 16.5 | 1.5 | 0.05 | 0.5 | 140 | -41 | -104 | QFN-16 4 x 4 | 24 | 150 | Binary | Yes | Yes | ||
SPDT x 1 | 1.8 | 5.5 | 0.85 | 0.05 | 5 | 32 | 8 | -63 | TSOP-6 | 53 | 16 | Binary | Yes | |||||
SPDT x 2 | 1.8 | 5.5 | 6 | 1.5 | 32 | 1 | -77 | SC-70-6 | 13 | 7 | Parallel | Yes | ||||||
SPDT x 2 | 1.65 | 5.5 | 1 | 1.4 | 5 | 47 | 8 | -41 | SC-70-6 | 52 | 16 | 160 | Parallel | Yes | ||||
SPST x 4, NC | 5 | 36 | 5 | 22 | 45 | 0.02 | 0.5 | 120 | 1 | -90 | Plastic DIP-16 | 16 | 5 | Parallel | Yes | Yes | ||
SPST x 4, NC | 5 | 36 | 5 | 22 | 45 | 0.02 | 0.5 | 120 | 1 | -90 | SO-16 (narrow) AS | 16 | 5 | Parallel | Yes | Yes | ||
SPST x 4, NC | 5 | 36 | 5 | 22 | 45 | 0.02 | 0.5 | 120 | 1 | -90 | TSSOP-16 | 16 | 5 | Parallel | Yes | Yes | ||
SPST x 4, NC | 5 | 36 | 5 | 22 | 25 | 0.1 | 1 | 50 | -5 | -85 | SO-16 (narrow) AS | 8 | Parallel | Yes | Yes | |||
SPST x 4, NC | 5 | 36 | 5 | 22 | 25 | 0.1 | 1 | 50 | -5 | -85 | Plastic DIP-16 | 8 | Parallel | Yes | Yes | |||
SPST x 4, NC | 5 | 36 | 5 | 22 | 25 | 0.1 | 1 | 50 | -5 | -85 | TSSOP-16 | 8 | Parallel | Yes | Yes | |||
SPST x 4, NO | 5 | 36 | 5 | 22 | 45 | 0.02 | 0.5 | 120 | 1 | -90 | SO-16 (narrow) AS | 16 | 5 | Parallel | Yes | Yes | ||
SPST x 4, NO | 5 | 36 | 5 | 22 | 45 | 0.02 | 0.5 | 120 | 1 | -90 | TSSOP-16 | 16 | 5 | Parallel | Yes | Yes | ||
SPST x 4, NO | 5 | 36 | 5 | 22 | 45 | 0.02 | 0.5 | 120 | 1 | -90 | Plastic DIP-16 | 16 | 5 | Parallel | Yes | Yes | ||
SPDT x 2 | 1.8 | 5.5 | 2.5 | 0.01 | 1 | 45 | -19 | 44 | QFN-12 3 x 3 | 23 | 7 | 226 | Binary | Yes | ||||
4:1 x 1 | 1.8 | 5.5 | 2.5 | 5 | 34 | -2 | -67 | QFN-12 3x3 | 33 | 7 | 166 | |||||||
4:1 x 1 | 1.8 | 5.5 | 2.5 | 5 | 34 | -2 | -67 | MSOP-10 | 33 | 7 | 166 | |||||||
SPST x 4, NC | 5 | 36 | 5 | 36 | 22 | 5 | 0.02 | 300 | 45 | -90 | TSSOP-16 | 1 | 0 | 0 | Parallel | Yes | Yes | |
SPST x 4, NC | 5 | 36 | 5 | 36 | 22 | 5 | 0.02 | 300 | 45 | -90 | SO-16 (narrow) AS | 1 | 0 | 0 | Parallel | Yes | Yes |