Analog Switches and Multiplexers - DPDT
Showing 1 to 7 of 7 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Status ▲▼ | Configuration ▲▼ | Single Supply Min. (V) ▲▼ | Single Supply Max. (V) ▲▼ | On-resistance (Ω) ▲▼ | QINJ (pC) ▲▼ | CS (on) (pF) ▲▼ | CS (off) (pF) ▲▼ | IS(off) (nA) ▲▼ | -3db Bandwidth (MHz) ▲▼ | Package ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| Active | DPDT x 2 | 1.8 | 5.5 | 0.4 | -19 | 26 | 14.5 | 1 | 310 | QFN-16 3 x 3 | |
| Active | DPDT x 2 | 1.8 | 5.5 | 0.37 | -19 | 26 | 14.5 | 1 | 310 | miniQFN-16 (0.55 mm) | |
| Active | DPDT x 1 | 2.7 | 5.5 | 5.5 | 3 | 5.8 | 2.2 | 100 | 900 | miniQFN-10 | |
| Active | DPDT x 2 | 1.65 | 5.5 | 0.25 | 0 | 120 | 40 | 8 | 120 | DFN-10 | |
| Active | DPDT x 3 | 1.65 | 5.5 | 0.25 | 0 | 120 | 40 | 8 | 120 | MSOP-10 | |
| Active | DPDT x 2 | 1.8 | 5.5 | 0.37 | -245 | 26 | 14.5 | 100 | 338 | miniQFN-16 (0.55 mm) | |
| DPDT x 2 | 1.8 | 5.5 | 0.37 | -245 | 26 | 14.5 | 0.5 | 338 | miniQFN-16 (0.55mm) |