Analog Switches and Multiplexers - miniQFN package
Showing 1 to 19 of 19 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Status ▲▼ | Configuration ▲▼ | Single Supply Min. (V) ▲▼ | Single Supply Max. (V) ▲▼ | Dual Supply Min. (V) ▲▼ | Dual Supply Max. (V) ▲▼ | On-resistance (Ω) ▲▼ | QINJ (pC) ▲▼ | CS (on) (pF) ▲▼ | CS (off) (pF) ▲▼ | IS(off) (nA) ▲▼ | -3db Bandwidth (MHz) ▲▼ | Package ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Active | DPDT x 2 | 1.8 | 5.5 | 0.37 | -19 | 26 | 14.5 | 1 | 310 | miniQFN-16 (0.55 mm) | |||
| Active | Audio jack detection | 1.6 | 5.5 | miniQFN-10 | |||||||||
| Active | SPDT x 2 | 2.6 | 5.5 | 5.5 | 3 | 6.5 | 2.5 | 100 | 700 | miniQFN-10 | |||
| Active | DPDT x 1 | 2.7 | 5.5 | 5.5 | 3 | 5.8 | 2.2 | 100 | 900 | miniQFN-10 | |||
| Active | SPDT x 2 | 1.65 | 5.5 | 0.25 | 0 | 125 | 40 | 8 | 120 | miniQFN-10 | |||
| Active | SPDT x 2 | 1.6 | 5.5 | 0.45 | 4 | 106 | 36 | 250 | 49 | miniQFN-10 | |||
| Active | DPDT x 2 | 1.8 | 5.5 | 0.37 | -245 | 26 | 14.5 | 100 | 338 | miniQFN-16 (0.55 mm) | |||
| 8:1 x 1 | 3 | 16 | -5 | 5 | 68 | 0.3 | 14.9 | 2.2 | 1 | 308 | miniQFN-16 (0.55mm) | ||
| 4:1 x 2 | 3 | 16 | -5 | 5 | 68 | 0.3 | 10 | 2.1 | 1 | 353 | miniQFN-16 (0.55mm) | ||
| 2:1 x 3 | 3 | 16 | -5 | 5 | 68 | 0.3 | 8.5 | 2 | 1 | 930 | miniQFN-16 (0.55mm) | ||
| 8:1 x 1 | 12 | 44 | 5 | 22 | 180 | 2 | 18 | 3 | 1 | 250 | miniQFN-16 (0.55mm) | ||
| 4:1 x 2 | 12 | 44 | 5 | 22 | 180 | 2 | 11 | 3 | 1 | 250 | miniQFN-16 (0.55mm) | ||
| 4:1 x 1 | 3 | 16 | 3 | 8 | 64 | -0.3 | 11 | 4.2 | 18 | 414 | miniQFN-16 (0.55mm) | ||
| Active | SPST x 4, NC | 3 | 16 | 3 | 8 | 72 | 1.4 | 7 | 3 | 0.1 | 1000 | miniQFN-16 (0.55 mm) | |
| Active | SPST x 4, NO | 3 | 16 | 3 | 8 | 72 | 1.4 | 7 | 3 | 0.1 | 1000 | miniQFN-16 (0.55 mm) | |
| Active | SPST x 4, comp | 3 | 16 | 3 | 8 | 72 | 1.4 | 7 | 3 | 0.1 | 1000 | miniQFN-16 (0.55 mm) | |
| SPDT x 2 | 3 | 16 | 3 | 8 | 63 | -0.33 | 8.4 | 3.7 | 18 | 700 | miniQFN-16 (0.55mm) | ||
| 2:1 x 3 | 2.7 | 13.2 | 85 | 5.84 | 3.1 | 1 | 356 | miniQFN-16 (0.55mm) | |||||
| DPDT x 2 | 1.8 | 5.5 | 0.37 | -245 | 26 | 14.5 | 0.5 | 338 | miniQFN-16 (0.55mm) |