Analog Switches and Multiplexers - MSOP package
Showing 1 to 18 of 18 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ ![]() | Status ▲▼ ![]() | Configuration ▲▼ ![]() | Single Supply Min. (V) ▲▼ ![]() | Single Supply Max. (V) ▲▼ ![]() | Dual Supply Min. (V) ▲▼ ![]() | Dual Supply Max. (V) ▲▼ ![]() | On-resistance (Ω) ▲▼ ![]() | QINJ (pC) ▲▼ ![]() | CS (on) (pF) ▲▼ ![]() | CS (off) (pF) ▲▼ ![]() | IS(off) (nA) ▲▼ ![]() | -3db Bandwidth (MHz) ▲▼ ![]() | Package ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4:1 x 1 | 1.8 | 5.5 | 2.5 | -2 | 33 | 7 | 5 | 166 | MSOP-10 | ||||
SPDT x 2 | 1.8 | 5.5 | 2.5 | -9 | 23 | 7 | 5 | 226 | MSOP-10 | ||||
Active | SPDT x 2 | 1.8 | 5.5 | 2.5 | -14 | 24 | 7 | 2 | 217 | MSOP-10 | |||
Active | SPDT x 2 | 1.65 | 5.5 | 0.25 | 0 | 120 | 40 | 8 | 120 | MSOP-10 | |||
Active | DPDT x 3 | 1.65 | 5.5 | 0.25 | 0 | 120 | 40 | 8 | 120 | MSOP-10 | |||
SPST x 1, NC | 13 | 36 | 7 | 22 | 15 | 38 | 50 | 12 | 0.25 | MSOP-8 | |||
Active | SPST x 1, NC | 5 | 36 | 5 | 20 | 15 | 38 | 50 | 12 | 0.25 | MSOP-8 | ||
Active | SPST x 1, NC | 3 | 16 | 3 | 8 | 6 | -17 | 33 | 11 | 2 | MSOP-8 | ||
SPST x 1, NO | 13 | 36 | 7 | 22 | 15 | 38 | 50 | 12 | 0.25 | MSOP-8 | |||
Active | SPST x 1, NO | 5 | 36 | 5 | 20 | 15 | 38 | 50 | 12 | 0.25 | MSOP-8 | ||
Active | SPST x 1, NO | 3 | 16 | 3 | 8 | 6 | -17 | 33 | 11 | 2 | MSOP-8 | ||
SPDT x 1 | 13 | 36 | 7 | 22 | 15 | 38 | 57 | 12 | 0.25 | MSOP-8 | |||
Active | SPDT x 1 | 5 | 36 | 5 | 20 | 15 | 38 | 57 | 12 | 0.75 | MSOP-8 | ||
Active | SPDT x 1 | 3 | 16 | 3 | 8 | 12 | -17 | 29 | 6 | 2 | MSOP-8 | ||
SPDT x 1 | 12 | 36 | 4.5 | 22 | 3.6 | 58 | 125 | 37 | 0.5 | MSOP-8 | |||
SPDT x 1 | 12 | 36 | 4.5 | 22 | 3.6 | 58 | 125 | 37 | 0.5 | MSOP-8 | |||
SPST x 2, NC | 2.7 | 5 | 17 | 2 | 4 | MSOP-8 | |||||||
SPST x 2, NC | 2.7 | 5 | 17 | 2 | 4 | MSOP-8 |