power supply - SMPS buck converter
Inductors
| Product Name | Status | Description | Features | Package | Q-Level |
| IHLP2525CZ-5A | Low Profile, High Current, High Transient Current Spike Cabable, Shielded, Low DCR | 0,1uH…4.7uH, Idc=18A…3A | 2525 | AECQ200 | |
| IHLP2020CZ-5A | Low Profile, High Current, High Transient Current Spike Cabable Shielded, Low DCR | 0,1uH...10uH, Idc=25A…2.25A | 2020 | AECQ200 |
MOSFET
| Product Name | Status | Description | Features | Package | Q-Level |
| SQJQ480E | N-Channel 80-V (D-S) 175°C MOSFET | Rdson=3.4mOhm | PPAK 8x8L | AECQ101 |
Schottky Diode
| Product Name | Status | Description | Features | Package | Q-Level |
| SS2P4 | High Current Density Surface Mount Schottky Barrier Rectifier | If=2A; Vf=0.5V; Vrrm=40V | DO-220AA (SMP) | AECQ101 |