CAN Bus - ESD Protection
Ceramic Capacitors
| Product Name | Status | Description | Features | Package | Q-Level |
| VJ…31X RoHS Automotive MLCC | ML-Capacitors for High Reliability Applications | 100p...6,8uF, 6,3Vdc...500Vdc | 0402...3640 | AEC Q200 |
Small Signal Diodes
| Product Name | Status | Description | Features | Package | Q-Level |
| SMF5V0A - SMF51A | Low Capacitance ESD Protection, Data Line Protection | Ppk=300W, Vrrm=70V, Ippm=17A | SOT-23 | AEC Q101 |
Thick Film Resistors
| Product Name | Status | Description | Features | Package | Q-Level |
| CRCW0402 | Bulk Resistors, Pulse resistant, good long term stability | 1R..10M, 1%, TCR100 | 0402 | AEC Q200 | |
| CRCW0603 | Bulk Resistors, Pulse resistant, good long term stability | 1R..10M, 1%, TCR100 | 0603 | AEC Q200 | |
| CRCW0805 | Bulk Resistors, Pulse resistant, good long term stability | 1R..10M, 1%, TCR100 | 0805 | AEC Q200 | |
| CRCW1206 | Bulk Resistors, Pulse resistant, good long term stability | 1R..10M, 1%, TCR100 | 1206 | AEC Q200 | |
| CRCW1210 | Bulk Resistors, Pulse resistant, good long term stability | 1R..10M, 1%, TCR100 | 1210 | AEC Q200 | |
| CRCW2010 | Bulk Resistors, Pulse resistant, good long term stability | 1R..10M, 1%, TCR100 | 2010 | AEC Q200 | |
| CRCW2512 | Bulk Resistors, Pulse resistant, good long term stability | 1R..10M, 1%, TCR100 | 2512 | AEC Q200 |
TVS Diodes
| Product Name | Status | Description | Features | Package | Q-Level |
| SM5S10HE3 | High Surge, Low Vf, Low Leakage, High Reliability | DO-218AB | AEC Q101 | ||
| SM8S10HE3 | High Surge, Low Vf, Low Leakage, High Reliability | DO-218AB | AEC Q101 |