EMB - Electro Mechanical Brake - Current Sensing
Shunt
| Product Name | Status | Description | Features | Package | Q-Level |
| WSK-Serie | Power Metal Strip® Resistors, High Power, Low Value, Surface Mount | R001...R5, 1%, TCR75 1W | 2010 | AEC Q200 | |
| WSL-Serie | Power Metal Strip® Resistors, Very High Power (1 W), Low Value (down to 0.001 Ω). | 0,02 - 0,05 Ohm 1W | 1206 | AEC Q200 | |
| WSLP-Serie | Power Metal Strip® Resistors, High Power, Low Value, Surface Mount | 0,001 to 0,500 Ohm 2W | 2512 | AEC Q200 |