EPB - Electrical Park Brake - Freewheeling Diode
Ultrafast Diodes
| Product Name | Status | Description | Features | Package | Q-Level |
| ES1PC | Ultrafast Avalanche SMD Rectifier | Vf=1,4V, Ir=1,0µA, Tj=150°C, Trr=75ns | SMA | AEC Q101 |
|
X
|
| Product Name | Status | Description | Features | Package | Q-Level |
| ES1PC | Ultrafast Avalanche SMD Rectifier | Vf=1,4V, Ir=1,0µA, Tj=150°C, Trr=75ns | SMA | AEC Q101 |
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®