Signal Conditioning for Analogue Sensors - Wheel Speed Sensing
Thin film Resistor Arrays
| Product Name | Status | Description | Features | Package | Q-Level | 
| ACAC 0612 | Flat Chip Resistor Array | 100 - 221k Ohm, +-25ppm/K +-0,25% | AEC Q200 | 
| 
                                 X 
                             | 
                        
| Product Name | Status | Description | Features | Package | Q-Level | 
| ACAC 0612 | Flat Chip Resistor Array | 100 - 221k Ohm, +-25ppm/K +-0,25% | AEC Q200 | 
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®