Solenoid Valve Driver - Avalanche Rectifier
Ultrafast Diodes
| Product Name | Status | Description | Features | Package | Q-Level |
| BYG20HE3 | Ultrafast Avalanche SMD Rectifier | Vf=1,4V, Ir=1,0µA, Tj=150°C, Trr=75ns | SMA | AEC Q101 | |
| BYG22HE3 | Ultrafast Avalanche SMD Rectifier | Vf=1,1V, Ir=1,0µA, Tj=150°C, Trr=25ns | SMA | AEC Q101 |