Multicell battery Monitors - Balancing Resistor
Resistor
| Product Name | Status | Description | Features | Package | Q-Level |
| CRCW-HP e3 | Pulse Proof, High Power Thick Film Chip Resistors | Resistance 1.0ohm to 1.0Mohm; 0.2W to 1.5W | 0402-2512 | AEC Q200 | |
| MCA 1206 AT | Professional Thin Film Chip Resistors | Resistance 2.43ohm to 1.0Mohm; 0.1W to 0.4W, | 0402-1206 | AEC Q200 | |
| RCL e3 | Long Side Termination Thick Film Chip Resistors | Resistance 1.0ohm to 2.2Mohm; 0.25W to 2W, | 0406-1225 | AEC Q200 |