Glow Plug Driver - Temperature Sensing
Thermistor
| Product Name | Status | Description | Features | Package | Q-Level |
| 1T1002-1 | Small Dimension, Conformal-Coated | 1K....100K,B=3000...5000 | TH / radial Leaded | ||
| NTCS0402E3 | Small Dimension; Rugged Contstruction; High Reliability; | 4K7…100K | SMD 0402 | ||
| NTCS0603E3 | Small Dimension; Rugged Contstruction; High Reliability; | 2K2…100K | SMD 0603 | ||
| NTCS0805E3 | Small Dimension; Rugged Contstruction; High Reliability; | 2K2…680K | SMD 0805 | ||
| NTHS | Small Dimension; Rugged Contstruction; High Reliability; | 1K…350K | SMD 0402…1012 |