SMPS - Storage Inductor
Power Inductors
| Product Name | Status | Description | Features | Package | Q-Level |
| IHLP-2525CZ-5A | IHLP® Automotive Inductors, High Temperature (155 °C) | Inductance 0.47-22uH, Rated current: 2.8-20A | 6.47 x 6.47 x 3.0mm | AEC-Q101 | |
| IHLP-3232DZ-1A | IHLP® Automotive Inductors, High Temperature (155 °C) | Inductance 0.22-33uH, Rated current: 3.2-34A | 8.18 x 8.18 x 4.0mm | AEC-Q101 |