Air Flow Control - Blower Control
Alu Elcaps
| Product Name | Status | Description | Features | Package | Q-Level |
| 140RTM | Aluminum capacitors, radial; high temperature, miniature; | 22 μF - 4700 μF; Life@125°C = 4000h | TH / Radial max.18x31mm | AEC Q200 | |
| 150CRZ | Aluminum capacitors, SMD (chip); low Z, Pb-free; | 4,7…10000µF, Life@105°C 10000h | SMD max 18×18×21 | AEC Q200 | |
| 150RMI | Aluminum capacitors, radial miniature; low impedance; | 100μF - 6800μF; Life@105°C = 10000h | TH / Radial max.18mm x 31mm | AEC Q200 | |
| 153CRV | Aluminum capacitors, SMD (chip); long life, vertical, Pb-free; | 0.47μF - 1000μF; Life@105°C 3000h | SMD max.10x10x14 |
Inductors
| Product Name | Status | Description | Features | Package | Q-Level |
| IHLP5050FD-A1 | Low profile, high current, shielded; low DCR, high saturation; | 0.1μH - 10μH; IDC = 120A - 15.5A | SMD 5050 | ||
| IHTH0750IZ-5A | Very high current, ultra-low DCR; fully shielded inductor; | 0.47μH - 10μH; IDC = 80A - 20A | TH / Radial 0750 |
MOSFETs
| Product Name | Status | Description | Features | Package | Q-Level |
| SUM110N05-06L | N-Channel, low gate charge; low thermal resistance; | N-Channel; 55V; rDS(on) = 0.060Ohms; | SMD TO-252 | ||
| SUV90N06-05 | N-Channel, low gate charge; low thermal resistance; | N-Channel; 60V; rDS(on) = 0.0052Ohms; | TH / Radial TO-262 |
Schottky Rectifier
| Product Name | Status | Description | Features | Package | Q-Level |
| MBR(F)2545CT | very high forward surge current; | VRRM = 35V - 60V; IF=15A/per Diode; IFSM = 150A | TH / Radial TO-220AB; ITO-220AB | ||
| MBR(F)2550CT | Very low VF, dual, AEC Q-101 qualified; very high forward surge current; | VRRM = 35V - 60V; IF=15A/per Diode; IFSM = 150A | TH / Radial TO-220AB; ITO-220AB | ||
| MBRB2545CT | Very low VF, dual, AEC Q-101 qualified; very high forward surge current; | VRRM = 35V - 60V; IF=15A/per Diode; IFSM = 150A | SMD TO-263 | ||
| MBRB2550CT | Very low VF, dual, AEC Q-101 qualified; very high forward surge current; | VRRM = 35V - 60V; IF=15A/per Diode; IFSM = 150A | SMD TO-263 |
Shunt Resistors
| Product Name | Status | Description | Features | Package | Q-Level |
| WSHM2818 | Power Metal Strip Shunts Very High Power- Small Size Low Thermal EMF | R001...R1, 1% TCR <= 75ppm; P70 = 7W | SMD 2818 | AEC Q200 | |
| WSL2726 | Power Metal Strip Shunt 4-Term- Design For Accurate Sensing Very Low R Value; Very Low TCR; | R0003...R005; 1% TCR <= 75ppm; P70 = 3W | SMD 2726 | AEC Q200 | |
| WSL2816 | Power Metal Strip Shunts Very Low R-Value; Very Low TCR; Low Thermal EMF; | R01...R1 , 1%, TCR <= 75ppm; P70 = 2 ... 3W | SMD 2816 | AEC Q200 | |
| WSL3921 | Power Metal Strip Shunts; very low R-value, very low TCR; low thermal EMF | R0002 - R04; 1 %; TCR <= +-75ppm; P70 = 3W | SMD 3921 | AEC Q200 | |
| WSLT2512 | Power Metal Strip Shunts; High Temp. (275°C); Low TCR; low thermal EMF | R01 - R50; 1%; TCR +- 75ppm; P70 = 1W | SMD 2512 | AEC Q200 |
Thick Film Resistors
| Product Name | Status | Description | Features | Package | Q-Level |
| CRCW0603 | Bulk Resistors, pulse resistant; good long term stability; | 1R - 10MΩ; 1%; TCR = 100 | SMD 0603 | ||
| CRWC0805 | Bulk Resistors, pulse resistant; good long term stability; | 1R - 10MΩ; 1%; TCR = 100 | SMD 0603 |