Power Supply - ESD Protection
Ceramic Capacitors
| Product Name | Status | Description | Features | Package | Q-Level |
| VJ....31/VJ....34 Automotive MLCC | SMD Ceramic Capacitor Solutions High Voltage Applications Boardflex-Sensitive Applications | 1.0pF…1µF 10Vdc ... 3000Vdc | SMD 0402…1812 |
Small-Signal Diodes
| Product Name | Status | Description | Features | Package | Q-Level |
| GL05T | Low-capacitance ESD protection; data line protection; | Ppk = 300W; VRRM = 70V; Ippm = 17A | SMD SOT-23 | ||
| GL24T | Low-capacitance ESD protection; data line protection; | Ppk = 300W; VRRM = 70V; Ippm = 5A | SMD SOT-23 |