|
| SUD50P04-09L | | P-Channel, Tj = 175 °C power MOSFET;
low leakage current; | P-Channel; 40V;
rDS(on) = 0.0094Ohms; | SMD
TO-252 | |
| SUD50P06-15L | | P-Channel, Tj = 175 °C power MOSFET;
low leakage current; | P-Channel; 60V;
rDS(on) = 0.150Ohms; | SMD
TO-252 | |
| SUM110P04-05 | | P-Ch MOSFET, 12-V/24-V Boardnet (KL15);
high-side power switch, stand-by mode; | P-Channel; 40V;
rDS(on) = 0.005Ohms; | SMD
TO-263 | |
| SUM110P06-07L | | P-Ch MOSFET, 12-V/24-V Boardnet (KL15);
high-side power switch, stand-by mode; | P-Channel; 60V;
rDS(on) = 0.0069Ohms; | SMD
TO-263 | |