Thermal Management - PTC Heating Control
MOSFETs
| Product Name | Status | Description | Features | Package | Q-Level |
| SUM110N04-2m3L | N-Channel, 40 V, very low rDS(on); very low switching loss, logic level; | N-Channel; 40V; rDS(on) = 0.0023Ohms; | SMD TO-252 |
Shunt Resistors
| Product Name | Status | Description | Features | Package | Q-Level |
| WSHM2818 | Power Metal Strip Shunts; Very High Power- Small Size; Low Thermal EMF; | R001...R1, 1% TCR ± 75ppm P70 = 7W | SMD 2818 | AEC Q200 | |
| WSL3921 | Power Metal Strip Shunts; very low R-Value, very low TCR; low thermal EMF | R0002 - R04; 1 %; TCR ± 75ppm P70 = 3W | SMD 3921 | AEC Q200 | |
| WSLT2512 | Power Metal Strip Shunt; High Temp. (275°C); Low TCR; low thermal EMF | R01 - R50; 1%; TCR ± 75ppm P70 = 1W | SMD 2512 | AEC Q200 |