Thermal Management - Seat Heating Control
MOSFETs
| Product Name | Status | Description | Features | Package | Q-Level |
| SUM110N04-2m3L | N-Channel, 40 V, very low rDS(on); very low switching loss, logic level; | N-Channel; 40V; rDS(on) = 0.0023Ohms; | SMD TO-252 | ||
| SUM110N06-05L | N-Channel MOSFET low-side switch for 24-V Boardnet; | N-Channel; 60V, rDS(on) = 0.0052Ohms; | SMD TO-252 | ||
| SUM110P04-05 | P-Channel MOSFET high-side power switch; low rDS(on); | P-Channel; 40V; rDS(on) = 0.005Ohms; | SMD TO-263 |
Shunt Resistors
| Product Name | Status | Description | Features | Package | Q-Level |
| WSL3921 | Power Metal Strip Shunts; very low R-Value, very low TCR; low thermal EMF; | R0002 - R04; 1 %; TCR ± 75ppm P70 = 3W | SMD 3921 | AEC Q200 | |
| WSLT2512 | Power Metal Strip Shunt; High Temp. (275°C); Low TCR; low thermal EMF | R01 - R50; 1%; TCR ± 75ppm P70 = 1W | SMD 2512 | AEC Q200 | |
| WSR-3 | Current Sense Power Metal Strip; High Power; Molded; low thermal EMF; | R001 - R2; 1 %; TCR ± 75ppm P70 = 3W | SMD 4527 | AEC Q200 |