User Interface - Backlight Control
ESD Diodes
| Product Name | Status | Description | Features | Package | Q-Level |
| GL05T | Low-capacitance ESD protection; data line protection; | Ppk = 300W; VRRM = 70V; Ippm = 17A | SMD SOT-23 | ||
| GL24T | Low-capacitance ESD protection; data line protection; | Ppk = 300W; VRRM = 70V; Ippm = 5A | SMD SOT-23 |
MOSFETs
| Product Name | Status | Description | Features | Package | Q-Level |
| SQ7415EN | Fully AEC Q-101 qualified; low thermal resistance, fast switching; | P-Channel; rDS(on) = 0.065Ohms; | SMD PowerPAK1212-8 | AEC Q101 | |
| SUD50P10-43L | P-Channel, high voltage, low rDS(on); logic level, booster switch; | P-Channel; 100V; rDS(on) = 0.043Ohms; | SMD TO-252 |
Resistor Neworks / Arrays
| Product Name | Status | Description | Features | Package | Q-Level |
| ACAS0612 | Thin film precision resistor array; pulse resistant, high stability; | 100R - 221KΩ, 0.25%; ratio = 0.1% | SMD 1206 | ||
| CSC01 | Single-in-line (SIP) resistor networks; Thick-Film Technology, Coated; | 10R - 2M2; 1% | TH / SIP Network | ||
| CSC03 | Single-in-line (SIP) resistor networks; Thick-Film Technology, Coated; | 10R - 2M2; 1% | TH / SIP Network | ||
| CSC05 | Single-in-line (SIP) resistor networks; Thick-Film Technology, Coated; | 10R - 2M2; 1% | TH / SIP Network | ||
| PR100.135,182 | High-precision resistor arrays; voltage divider amplifying; | TCR = 10 ppm; R ratio<= 0.02 % | SMD / Array |
Shunt Resistors
| Product Name | Status | Description | Features | Package | Q-Level |
| SR5 | Open-air sense resistor | 5 W, R004 - R05; 1%; | TH / Radial | ||
| WSR-2 | Current Sense Power Metal Strip; High Power; Molded; | R001 - 1R; 1 %; TCR ± 75ppm P70 = 2W | SMD 4527 | AEC Q200 | |
| WSR-3 | Current Sense Power Metal Strip; High Power; Molded; | R001 - R2; 1 %; TCR ± 75ppm P70 = 3W | SMD 4527 | AEC Q200 | |
| WSR-5 | Current Sense Power Metal Strip; High Power; Molded; | R001 - R03; 1 %; TCR ± 75ppm P70 = 5W | SMD 4527 | AEC Q200 | |
| WSZ6720 | Low-cost wire-wound, cement coating; | R10 - 15KΩ; 1 %; TCR <= 50ppm; | SMD 6720 | ||
| WSZ7532 | Low-cost wire-wound, silicone coating High surge current | P = 3.75 W; 1R - 15KΩ; Tol. = 1%, 3%, 5%, 10 %; | SMD 7532 |
Thick Film Resistors
| Product Name | Status | Description | Features | Package | Q-Level |
| CRCW0402 | Bulk resistors, pulse resistant; good long term stability; | 1R - 10MΩ; 1%; TCR = 100 | SMD 0402 | ||
| CRCW0603 | Bulk resistors, pulse resistant; good long term stability; | 1R - 10MΩ; 1%; TCR = 100 | SMD 0603 | ||
| CRCW0805 | Bulk resistors, pulse resistant; good long term stability; | 1R - 10MΩ; 1%; TCR = 100 | SMD 0805 | ||
| CRCW1206 | Bulk resistors, pulse resistant; good long term stability; | 1R - 10MΩ; 1%; TCR = 100 | SMD 1206 | ||
| CRCW1210 | Bulk resistors, pulse resistant; good long term stability; | 1R - 10MΩ; 1%; TCR = 100 | SMD 1210 | ||
| CRCW2010 | Bulk resistors, pulse resistant; good long term stability; | 1R - 10MΩ; 1%; TCR = 100 | SMD 2010 | ||
| CRCW2512 | Bulk resistors, pulse resistant; good long term stability; | 1R - 10MΩ; 1%; TCR = 100 | SMD 2512 | ||
| RCA2010 | Automotive grade; sulfur resistant Termination Thick-Film Technology | 1R - 10MΩ; 1 %; TCR < = 100ppm | SMD 2010 | ||
| RCA2512 | Automotive grade; sulfur resistant Termination Thick-Film Technology | 1R - 10MΩ; 1 %; TCR < = 100ppm | SMD 2512 |
Zener Diodes
| Product Name | Status | Description | Features | Package | Q-Level |
| BZG04-xx | Reference voltage or overvoltage protection; surge current specified | VF = 1V or 2V; VR = 8.2V - 220V | SMD DO-214 AC | ||
| BZX85-Series | Reference voltage or overvoltage protection; surge current specified | Tj = 175 °C; Vz = 2.5V - 98V | TH / Axial DO41 | ||
| SMZGnnB | Power voltage-regulating diode; glass passivated chip, low impedance; | Vz = 9.1V - 68V; IR =5μA; PD = 1.5W | SMD DO-215AA (SMBG) |